Skip to main content

Please Select Your Country/Language Preferences

Energy Storage

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Socket Type
  • Type
  • Frame Material
  • Handle Type
  • Number of Sockets
      Apply
    • Rack Height
        Apply
      • Width
          Apply
        • Works With
        • Cladding Material
        • Color
        • Depth
            Apply
          • Frame Color
          • Height
              Apply
            • Height
                Apply
              • Locking Type
              • Mounting
              • Package Quantity
              • Frame Color Code
              • Material
              • Finish
              • Cladding Color
              • Color Code
              • EMC Shielding
              • Length
                  Apply
                • Rack Width
                    Apply
                  • With Switch
                  • Cladding Color Code
                  • EMC Gasket Type
                  • Protection Rating
                  • For Mounting
                  • Thread Size
                  • Voltage AC
                      Apply
                    • Rack Width 1
                        Apply
                      • Rack Width 2
                          Apply
                        • Front Finish
                        • Function
                        • Width
                            Apply
                          • Groove Width
                              Apply
                            • Rear Finish
                            • Rear Panel Type
                            • Cover Plate Type
                            • Cooling
                            • Treated Edges
                            • Static Load
                                Apply
                              • Complies With
                              • Depth
                                  Apply
                                • Shock and Vibration Tolerance
                                    Apply
                                  • Handle Included
                                  Filter0

                                  Products | 343 results (3245 items)

                                  ratiopacpro air case

                                  RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding

                                  Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.

                                  • Cases for individual assembly with 19" s...
                                  • Retrofittable EMC shielding
                                  • Version with 19" mounting brackets, no visible screws
                                  • The case has 2 x 1/2 U clearances for ve...
                                  19 fan 1u

                                  19" Fan Unit, 1 U, With Front Switch

                                  Fan Unit for installation into a 1 U space within the Cabinet.

                                  • Can be adapted to subracks
                                  • Contact protection in accordance with DIN EN ISO 13857
                                  alternative front panel for combined mounting

                                  Front Panel 2 HP Wide for Combined Mounting

                                  The 2 HP wide front panel covers an open slot.

                                  • Flat front panel 6 U, 2 HP, Al, 2.5 mm
                                  mounting brackets

                                  Interscale Mounting Bracket for 70 mm FHC

                                  The mounting bracket enables a user to assemble a processor.

                                  • Designed for ATX/ITX/Mini ITX & COM usin...
                                  • Utilizes keep out zones to not interfere...
                                  • Designed to assemble the 70 mm Flexible ...
                                  splitting extrusion 6u

                                  Splitting Extrusion 6 U for Combined Mounting

                                  The support is bolted into the grid holes of the horizontal rails.

                                  • The support is bolted into the grid hole...
                                  • The front side has to be covered by a 2HP front panel
                                  Varistar CP Bottom Rear Panel, Shortened

                                  Varistar CP Bottom Rear Panel, Shortened

                                  • Screw fixed, Robust and Single person mountable Side Panel
                                  • Plain or with brush strip
                                  • Height of connection plate 400 mm
                                  RackPower Basic PDU, RB0xxx, 120 VAC, 1-phase

                                  RackPower Basic PDU, RB0xxx, 120 VAC, 1-phase

                                  Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with NEMA L5 outlets.

                                  • RackPower Basic Power Distribution Units...
                                  • Input Voltage Range 100 - 120 VAC, 1-phase L-N
                                  • Connecting cable 10", with NEMA L5 connector
                                  • Nema L5 outlets
                                  RackPower Basic PDU, RB0xxx, 230/400 VAC, 3-phase

                                  RackPower Basic PDU, RB0xxx, 230/400 VAC, 3-phase

                                  Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outle...

                                  • RackPower Basic Power Distribution Units...
                                  • Input Voltage Range 200-240/346-415VAC, 3-phase WYE
                                  • Connecting cable 6", with IEC 60309 3P+N+E connector
                                  • C13 and C13/C19 Combo outlets
                                  RackPower Dry Contact Cable

                                  RackPower Dry Contact Cable

                                  Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in...

                                  • Dry Contact Cable to connect I/O sensors e.g. smoke
                                  • 1 m Cable to Sensor box with integrated ...
                                  • For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
                                  • Hot pluggable for easy integration
                                  Varistar CP Double Glazed Door, IP 20, 3-Point Locking

                                  Varistar CP Double Glazed Door, IP 20, 3-Point Locking

                                  Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.

                                  • Lever handle with key insert (2 keys)
                                  • Frame, St, 1.5 mm
                                  • Opening angle 180°
                                  • Security glass, 6 mm
                                  19 plane

                                  Novastar 19" Panel/Slide Mount

                                  Novastar 19" Panel/Slide Mount Kit with load capacity of 400 kg, ensures easy fitting to depth members.

                                  • For recessed installation of 19" components
                                  • For fitting to depth members (25 mm grid)
                                  • Load carrying capacity 400 kg
                                  horizontal rail

                                  Horizontal Rail, Rear, Type H-VT, Heavy

                                  The horizontal rail, type VT enables the direct assembly of a backplane.

                                  • For direct backplane mounting
                                  • Mounting top and bottom
                                  • Recessed installation for high mechanical demands (H-VT)
                                  • Aluminum extrusion, anodized finish, con...