Filter applied: 1
SKUs | 646 results
FleXbus IP55 Conductor Entry, Single Entry, 6.929" x 4.016" x 5.984"
Catalog #: FLEXCEIP55C1001
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Single Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 6.93"
- A: 176 mm
- B: 4.02"
- B: 102 mm
- C: 5.98"
- C: 152 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 1.54 lb
- Unit Weight: 0.7 kg
FleXbus IP55 Conductor Entry, Double Entry, 6.929" x 6.181" x 5.984"
Catalog #: FLEXCEIP55C1002
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Double Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 6.93"
- A: 176 mm
- B: 6.18"
- B: 157 mm
- C: 5.98"
- C: 152 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 2.2 lb
- Unit Weight: 1 kg
FleXbus IP55 Conductor Entry, Single Entry, 4.961" x 4.016" x 6.89"
Catalog #: FLEXCEIP55C501
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Single Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 4.96"
- A: 126 mm
- B: 4.02"
- B: 102 mm
- C: 6.89"
- C: 175 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 1.32 lb
- Unit Weight: 0.6 kg
FleXbus IP55 Conductor Entry, Double Entry, 4.961" x 6.181" x 6.89"
Catalog #: FLEXCEIP55C502
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Double Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 4.96"
- A: 126 mm
- B: 6.18"
- B: 157 mm
- C: 6.89"
- C: 175 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 1.76 lb
- Unit Weight: 0.8 kg
Kit de actualización IP66 nVent ERIFLEX FleXbus, 105 mm Max dia, 0.05 kg
Catalog #: FLEXCEIP66C100
- Forming Temperature: 275 °F Min
- Forming Temperature: 135 °C Min
- Shrink Ratio: 4:1
- Working Temperature: -67 to 266 °F
- Working Temperature: -55 to 130 °C
- Diameter: 4.13" Max
- Diameter: 105 mm Max
- Height: 3.94"
- Height: 10 cm
- Unit Weight: 0.11 lb
- Unit Weight: 0.05 kg
Kit de actualización IP66 nVent ERIFLEX FleXbus, 70 mm Max dia, 0.04 kg
Catalog #: FLEXCEIP66C50
- Forming Temperature: 275 °F Min
- Forming Temperature: 135 °C Min
- Shrink Ratio: 4:1
- Working Temperature: -67 to 266 °F
- Working Temperature: -55 to 130 °C
- Diameter: 2.76" Max
- Diameter: 70 mm Max
- Height: 3.94"
- Height: 10 cm
- Unit Weight: 0.09 lb
- Unit Weight: 0.04 kg