Skip to main content

Please Select Your Country/Language Preferences

Low Voltage Insulator, Imperial , 1.5", 2" Hex Width, 2.31", 3/8 UNC Hover to magnify image or click to enlarge

Low Voltage Insulator, Imperial Thread, 38.1 mm, 2" Hex Width, 58.7 mm, 3/8 UNC

Catalog#: ISO1-12-38
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Diagrams

Resources CAD
Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us