Aisle Containment Top Cover With Safety Glass, 1200W 600D
Aisle Containment Top Cover With Safety Glass, 1200W 600D
Catalog#: 21130-588
Top cover in different depths to setup a aisle containment closing.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Top covers to provide top cover for 2 cabinet rows
- Suitable for an aisle width of 1200 mm
- A top cover profile can raise the aisle height by 84 mm; please order separately
- Top cover can be removed from inside (allows access to lighting and facilitates maintenance works)
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Top cover, St, 1.5 mm, RAL 7021; safety glass (VSG) 7 mm, length 1200 mm | 1 | |
2 | Fixing material kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.