Tie-Down Panel, fits 19-inch rack 1U, Black, Steel
Hover to magnify image or click to enlarge
Tie-Down Panel, fits 19-inch rack 1U, Black, Steel
Catalog#: ECM19TP1U
The Open-Frame Tie-Down Panels provide a mounting point to route cable on an open-frame rack. They mount horizontally on 19-inch racks and the panels have slots for VELCRO® cable wraps. Each panel includes 10 black 8-in. (203-mm) VELCRO cable wraps while including the mounting hardware. Please note VELCRO is a trademark of Velcro Industries B.V.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Open-Frame Tie-Down Panels provide a mounting point to route cable on an open-frame rack
- They mount horizontally on 19-inch racks and the panels have slots for VELCRO® cable wraps
- Each panel includes 10 black 8-in. (203-mm) VELCRO cable wraps while including the mounting hardware
- VELCRO is a trademark of Velcro Industries B.V.
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.