Skip to main content

Please Select Your Country/Language Preferences

PanelBlack Product Photo Hover to magnify image or click to enlarge

Rack Panel for 19-inch Rack 3U, 5.22x19.00x.11, Black, Mild Steel

Catalog#: P19RPP3UB

The Rack Panel is used to cover unused rack space in cabinets or open frame racks for a finished appearance. It can also be used for surface mounting small devices. Panels are flat with mounting slots spaced at 19-inch EIA standard spacing. Please note the mounting hardware is sold separately.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us