Skip to main content

Please Select Your Country/Language Preferences

PassiveNewFrontBack_co_sq.png Hover to magnify image or click to enlarge

ProLine FloTek PC Server Cabinet with Sides, 2400x600x1100mm, Black, Steel

Catalog#: PSCPC24611B

Designed deeper to house servers and manage power cables, ProLine FloTek Cabinets rely on optimized passive airflow for cooling. The cabinets may be placed in data rooms randomly or in hot/cold aisle configurations.

Read more Read less

Industry Standards

UL Listed to UL 508A File Number E61997

cUL Listed to CSA C22.2 No. 14-18

EIA 310-D (RU – Rack Unit spacing, marking, and positioning)

IEC 60529, IP20

Perforated doors meet or exceed manufactures open space/air flow ventilation requirements

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us