Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Voltage AC
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Height
              Apply
            • Length
                Apply
              • Locking Type
              • Mounting
              • Package Quantity
              • Color Code
              • Frame Color Code
              • Cladding Color
              • EMC Shielding
              • Rack Width
              • Cladding Color Code
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Static Load
                      Apply
                    • Rear Finish
                    • Treated Edges
                    • Complies With
                    • Supply Voltage
                    • Number of Compartments
                        Apply
                      • Redundant Power Supply
                      • Coolant Feed
                      • Airflow
                          Apply
                        • Static Load
                        • Airflow
                            Apply
                          • Nominal Voltage
                          • Max Current
                              Apply
                            Filter0

                            SKUs | 2149 results

                            PH41599.eps image

                            FleXbus Conductor, 0.845 in², 314.96" x 0.98" x 0.49" x 45.64 lb

                            Catalog #: FLEXCOND545L8

                            • Cross Section: 0.84in²
                            • Cross Section: 545mm²
                            • Length 1 (L1): 314.96"
                            • Length 1 (L1): 8000 mm
                              • Length 2 (L2): 1.97"
                              • Length 2 (L2): 50 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.100" - 0.14"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.01"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1127A
                              • Width 1 (W1): 2.28"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.97"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1 1/4"
                              • Height 1 (H1): 31.65mm
                              • Height 2 (H2): 0.71"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.43"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 45.64 lb
                              • Unit Weight: 20.7 kg
                              • A: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH41599.eps image

                            FleXbus Conductor, 0.845 in², 354.33" x 0.98" x 0.49" x 51.37 lb

                            Catalog #: FLEXCOND545L9

                            • Cross Section: 0.84in²
                            • Cross Section: 545mm²
                            • Length 1 (L1): 354.33"
                            • Length 1 (L1): 9000 mm
                              • Length 2 (L2): 1.97"
                              • Length 2 (L2): 50 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.100" - 0.14"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.01"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1127A
                              • Width 1 (W1): 2.28"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.97"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1 1/4"
                              • Height 1 (H1): 31.65mm
                              • Height 2 (H2): 0.71"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.43"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 51.37 lb
                              • Unit Weight: 23.3 kg
                              • A: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH41600.eps image

                            FleXbus Conductor, 0.992 in², 393.7" x 0.98" x 0.98" x 0.49" x 65.04 lb

                            Catalog #: FLEXCOND640L10

                            • Cross Section: 0.99in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 393.7"
                            • Length 1 (L1): 10000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.100" - 0.14"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.01"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.28"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.97"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.23"
                              • Height 1 (H1): 31.15mm
                              • Height 2 (H2): 0.84"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.43"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 65.04 lb
                              • Unit Weight: 29.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,433,07'' x 0.98" x 0.98" x 0.49" x 71.63 lb

                            Catalog #: FLEXCOND640L11

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 433"
                            • Length 1 (L1): 11000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 71.6 lb
                              • Unit Weight: 32.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,472,44'' x 0.98" x 0.98" x 0.49" x 78.24 lb

                            Catalog #: FLEXCOND640L12

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 472"
                            • Length 1 (L1): 12000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 78 lb
                              • Unit Weight: 35.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,511,81'' x 0.98" x 0.98" x 0.49" x 84.85 lb

                            Catalog #: FLEXCOND640L13

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 511"
                            • Length 1 (L1): 13000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 85 lb
                              • Unit Weight: 38.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,551,18'' x 0.98" x 0.98" x 0.49" x 91.47 lb

                            Catalog #: FLEXCOND640L14

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 551"
                            • Length 1 (L1): 14000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 91 lb
                              • Unit Weight: 41.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,590,55'' x 0.98" x 0.98" x 0.49" x 98.08 lb

                            Catalog #: FLEXCOND640L15

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 590"
                            • Length 1 (L1): 15000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 98 lb
                              • Unit Weight: 44.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,629,92'' x 0.98" x 0.98" x 0.49" x 104.69 lb

                            Catalog #: FLEXCOND640L16

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 629"
                            • Length 1 (L1): 16000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 104 lb
                              • Unit Weight: 47.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,669,29'' x 0.98" x 0.98" x 0.49" x 111.3 lb

                            Catalog #: FLEXCOND640L17

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 669"
                            • Length 1 (L1): 17000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 111.3 lb
                              • Unit Weight: 50.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,708,66'' x 0.98" x 0.98" x 0.49" x 117.91 lb

                            Catalog #: FLEXCOND640L18

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 708"
                            • Length 1 (L1): 18000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 118 lb
                              • Unit Weight: 53.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor, 0,992 in² ,748,03'' x 0.98" x 0.98" x 0.49" x 124.53 lb

                            Catalog #: FLEXCOND640L19

                            • Cross Section: 0.992in²
                            • Cross Section: 640mm²
                            • Length 1 (L1): 748"
                            • Length 1 (L1): 19000 mm
                              • Length 2 (L2): 2.95"
                              • Length 2 (L2): 75 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Material: Thermoplastic Elastomer
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Dielectric Strength: 20kV/mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Flammability Rating: UL® 94V-0
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;1500V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1233A
                              • Width 1 (W1): 2.283"
                              • Width 1 (W1): 58 mm
                              • Width 2 (W2): 1.969"
                              • Width 2 (W2): 50 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.839"
                              • Height 2 (H2): 21.3mm
                              • Hole Size (HS): 0.433"
                              • Hole Size (HS): 11 mm
                              • A: 0.98"
                              • Unit Weight: 124.6 lb
                              • Unit Weight: 56.5 kg
                              • A: 25 mm
                              • B: 0.98"
                              • B: 25 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.49"
                              • D: 12.5 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364