Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
ProLine V/D Server Cabinet Door Solid, fits 2000x600mm, Gray, Steel
Catalog #: PDS206G
- Height: 78.74 in / 2000 mm
- Width: 23.62 in / 600 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Door Solid, fits 2000x700mm, Black, Steel
Catalog #: PDS207B
- Height: 78.74 in / 2000 mm
- Width: 27.56 in / 700 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Door Solid, fits 2000x700mm, Gray, Steel
Catalog #: PDS207G
- Height: 78.74 in / 2000 mm
- Width: 27.56 in / 700 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Door Window, fits 2000x600mm, Black, Steel
Catalog #: PDWG206B
- Height: 78.74 in / 2000 mm
- Width: 23.62 in / 600 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Door Window, fits 2000x600mm, Gray, Steel
Catalog #: PDWG206G
- Height: 78.74 in / 2000 mm
- Width: 23.62 in / 600 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Door Window, fits 2000x700mm, Black, Steel
Catalog #: PDWG207B
- Height: 78.74 in / 2000 mm
- Width: 27.56 in / 700 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Door Window, fits 2000x700mm, Gray, Steel
Catalog #: PDWG207G
- Height: 78.74 in / 2000 mm
- Width: 27.56 in / 700 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Frame, 2000x600x1000mm, Black, Steel
Catalog #: PFD20610B
- Height: 78.7 in / 1999 mm
- Width: 23.6 in / 599 mm
- Depth: 39.4 in / 1001 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Frame, 2000x600x1000mm, Gray, Steel
Catalog #: PFD20610G
- Height: 78.7 in / 1999 mm
- Width: 23.6 in / 599 mm
- Depth: 39.4 in / 1001 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
ProLine V/D Server Cabinet Frame, 2000x700x800mm, Black, Steel
Catalog #: PFD2078B
- Height: 78.7 in / 1999 mm
- Width: 27.6 in / 701 mm
- Depth: 31.5 in / 800 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection