Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Voltage AC
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Height
              Apply
            • Length
                Apply
              • Locking Type
              • Mounting
              • Package Quantity
              • Color Code
              • Frame Color Code
              • Cladding Color
              • EMC Shielding
              • Rack Width
              • Cladding Color Code
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Static Load
                      Apply
                    • Rear Finish
                    • Treated Edges
                    • Complies With
                    • Supply Voltage
                    • Number of Compartments
                        Apply
                      • Redundant Power Supply
                      • Coolant Feed
                      • Airflow
                          Apply
                        • Static Load
                        • Airflow
                            Apply
                          • Nominal Voltage
                          • Max Current
                              Apply
                            Filter0

                            SKUs | 2149 results

                            PH39353.jpg image

                            Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum

                            Catalog #: UDF9C500AL

                            • Finish: Tinned
                            • Max Current Rating, IEC: 500A
                            • Max Current Rating, UL/CSA: 490A
                            • Line Side Connection: Flat Conductor
                              • Load Side Connection: 9 Cables
                            PH22061.jpg image

                            Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper

                            Catalog #: UDJ-125A

                            • Finish: Tinned
                            • Max Current Rating, IEC: 125A
                            • Max Current Rating, UL/CSA: 150A
                            • Line Side Connection: Cable
                              • Load Side Connection: 7 Cables
                            PH22062.jpg image

                            Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper

                            Catalog #: UDJ-160A

                            • Finish: Tinned
                            • Max Current Rating, IEC: 160A
                            • Max Current Rating, UL/CSA: 200A
                            • Line Side Connection: Cable
                              • Load Side Connection: 7 Cables
                            PH41602.eps image

                            FleXbus Conductor Rep, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb

                            Catalog #: FLEXCORE1280L10

                            • Cross Section: 1.98in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 393.7"
                            • Length 1 (L1): 10000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.10" - 0.14"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.01"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.25"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.94"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.23"
                              • Height 1 (H1): 31.15mm
                              • Height 2 (H2): 0.71"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.55"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 124.96 lb
                              • Unit Weight: 56.8 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor Rep, 1,984 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 137.75 lb

                            Catalog #: FLEXCORE1280L11

                            • Cross Section: 1.984in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 433"
                            • Length 1 (L1): 11000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.252"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.937"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.709"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.551"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 136.84 lb
                              • Unit Weight: 62.2 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor Rep, 1,984 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 150.31 lb

                            Catalog #: FLEXCORE1280L12

                            • Cross Section: 1.984in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 472"
                            • Length 1 (L1): 12000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.252"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.937"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.709"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.551"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 149.16 lb
                              • Unit Weight: 67.8 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor Rep, 1,984 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 162.88 lb

                            Catalog #: FLEXCORE1280L13

                            • Cross Section: 1.984in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 511"
                            • Length 1 (L1): 13000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.252"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.937"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.709"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.551"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 161.7 lb
                              • Unit Weight: 73.5 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor Rep, 1,984 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 175.44 lb

                            Catalog #: FLEXCORE1280L14

                            • Cross Section: 1.984in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 551"
                            • Length 1 (L1): 14000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.252"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.937"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.709"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.551"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 174.02 lb
                              • Unit Weight: 79.1 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH40515.jpg image

                            FleXbus Conductor Rep, 1,984 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 188 lb

                            Catalog #: FLEXCORE1280L15

                            • Cross Section: 1.984in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 590"
                            • Length 1 (L1): 15000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.098" - 0.138"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.008"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.252"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.937"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.226"
                              • Height 1 (H1): 31.2mm
                              • Height 2 (H2): 0.709"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.551"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 186.56 lb
                              • Unit Weight: 84.8 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH41602.eps image

                            FleXbus Conductor Rep, 1.984 in², 78.74" x 1.97" x 1.97" x 0.98" x 25.13 lb

                            Catalog #: FLEXCORE1280L2

                            • Cross Section: 1.98in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 78.74"
                            • Length 1 (L1): 2000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.10" - 0.14"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.01"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.25"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.94"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.23"
                              • Height 1 (H1): 31.15mm
                              • Height 2 (H2): 0.71"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.55"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 25.08 lb
                              • Unit Weight: 11.4 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH41602.eps image

                            FleXbus Conductor Rep, 1.984 in², 118.11" x 1.97" x 1.97" x 0.98" x 37.48 lb

                            Catalog #: FLEXCORE1280L3

                            • Cross Section: 1.98in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 118.11"
                            • Length 1 (L1): 3000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.10" - 0.14"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.01"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.25"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.94"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.23"
                              • Height 1 (H1): 31.15mm
                              • Height 2 (H2): 0.71"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.55"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 37.4 lb
                              • Unit Weight: 17 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                            PH41602.eps image

                            FleXbus Conductor Rep, 1.984 in², 157.48" x 1.97" x 1.97" x 0.98" x 50.04 lb

                            Catalog #: FLEXCORE1280L4

                            • Cross Section: 1.98in²
                            • Cross Section: 1280mm²
                            • Length 1 (L1): 157.48"
                            • Length 1 (L1): 4000 mm
                              • Length 2 (L2): 3.94"
                              • Length 2 (L2): 100 mm
                              • Conductor Material: Copper Clad Aluminum
                              • Insulation Material: Thermoplastic Elastomer
                              • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                              • Connector Finish: Tinned
                              • Connector Material: Copper
                              • Insulation Elongation: 500 % Min
                              • Insulation Thickness: 0.10" - 0.14"
                              • Insulation Thickness: 2.5 - 3.5 mm
                              • Euroclass CPR: Eca - s2, d2, a3
                              • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                              • Mechanical Resistance Rating: IK09
                              • UV Resistance Rating: UL® 2556;UL® 854
                              • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                              • Dielectric Strength: 20kV/mm
                              • Flammability Rating: UL® 94V-0
                              • Wire Diameter: 0.01"
                              • Wire Diameter: 0.2mm
                              • Nominal Voltage, IEC: 1000V;5000V
                              • Max Working Voltage, EN 50264-3-1: 6000V
                              • Working Temperature: -58 to 239 °F
                              • Working Temperature: -50 to 115 °C
                              • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                              • ∆T 60 K: 1984A
                              • Width 1 (W1): 4.25"
                              • Width 1 (W1): 108 mm
                              • Width 2 (W2): 3.94"
                              • Width 2 (W2): 100 mm
                              • Height 1 (H1): 1.23"
                              • Height 1 (H1): 31.15mm
                              • Height 2 (H2): 0.71"
                              • Height 2 (H2): 18mm
                              • Hole Size (HS): 0.55"
                              • Hole Size (HS): 14 mm
                              • Unit Weight: 49.94 lb
                              • Unit Weight: 22.7 kg
                              • A: 1.97"
                              • A: 50 mm
                              • B: 1.97"
                              • B: 50 mm
                              • C: 0.98"
                              • C: 25 mm
                              • D: 0.98"
                              • D: 25 mm
                              • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                              • 2 Bar Current Coefficient, Symmetric: 2
                              • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364