Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
RackChiller RDHX PRO Leak Detection Kit
Catalog #: 24630-199
- Product Type: Sensor
RackChiller RDHX PRO Door Filter, 600W
Catalog #: 24630-200
- Product Type: Filter
- Product Family: RackChiller
RackChiller RDHX PRO Hose Kit with Valve
Catalog #: 24630-201
- Product Type: Hose
- Product Family: RackChiller
RackChiller RDHX PRO Door Filter, 800W
Catalog #: 24630-202
- Product Type: Filter
- Product Family: RackChiller
RackChiller RDHX PRO Condensate Management, Bottom Feed, 800W
Catalog #: 24630-208
- Product Type: Management Unit
RackChiller RDHX PRO Condensate Management, Top Feed, 800W
Catalog #: 24630-209
- Product Type: Management Unit
LHX+ In-Rack Cooler, Air/Liquid Heat Exchanger, 10 KW, 230 V, 2 Fans, 6 U, 550D
Catalog #: 29714-016
- Product Type: Air/Liquid Heat Exchanger
- Width: 426 mm
- Depth: 500 mm
- Height: 266 mm
- Supply Voltage: 230 V min
- Redundant Power Supply: No
- Coolant Feed: Bottom
LHX+ In-Rack Cooler, Air/Liquid Heat Exchanger, 5 KW, 230 V, 1 Fans, 6 U, 550D
Catalog #: 29714-017
- Product Type: Air/Liquid Heat Exchanger
- Width: 426 mm
- Depth: 500 mm
- Height: 266 mm
- Supply Voltage: 230 V min
- Redundant Power Supply: No
- Coolant Feed: Bottom
Two Pole Distribution Block, 40 A, 2 Line Side & 15 Load Side Connections
Catalog #: BD-40A
- Max Current Rating, IEC: 40A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 22kA
- Max Working Voltage, IEC (Ui): 500
- Line Side Number of Connections: 2
- Line Side Compact Stranded Wire Size: 6 - 16 mm²
- Line Side Stranded Wire Size - Ferrule: 4 - 10 mm²
- Load Side Number of Connections: 15
- Load Side Compact Stranded Wire Size: (15) 1,5 - 4 mm²
- Load Side Stranded Wire Size - Ferrule: (15) 0,75 – 4 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 1.97"
- Height (H): 50 mm
- Width (W): 5.12"
- Width (W): 130 mm
- Unit Weight: 0.49 lb
- Unit Weight: 0.22 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
FleXbus Aluminum Perforated Profile
Catalog #: FLEXALPROF2M
- Material: Aluminum
- A: 0.49"
- A: 12.5 mm
- Hole Size (HS): 0.32"
- Hole Size (HS): 8 mm
- Height (H): 0.59"
- Height (H): 15 mm
- Length (L): 78.7"
- Length (L): 2000 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Unit Weight: 1.98 lb
- Unit Weight: 0.9 kg