Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
Low Voltage Insulator, Imperial , 2.175", 2 1/2" Hex Width, 2.89", 3/8 UNC
Catalog #: ISO2-18-38
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2.17"
- Height (H): 55.24 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.14"
- Diameter (Ø): 54.36 mm
- Insulation Voltage: 2500
- Static Load 1 (F1): 3000lb
- Static Load 1 (F1): 13345N
- Static Load 2 (F2): 1300lb
- Static Load 2 (F2): 5783N
- Unit Weight: 0.63 lb
- Unit Weight: 0.29 kg
Low Voltage Insulator, Imperial , 2.175", 2 1/2" Hex Width, 2.89", 5/8 UNC
Catalog #: ISO2-18-58
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2.17"
- Height (H): 55.24 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 5/8" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.14"
- Diameter (Ø): 54.36 mm
- Insulation Voltage: 2500
- Static Load 1 (F1): 3000lb
- Static Load 1 (F1): 13345N
- Static Load 2 (F2): 1300lb
- Static Load 2 (F2): 5783N
- Unit Weight: 0.74 lb
- Unit Weight: 0.34 kg
Low Voltage Insulator, Imperial , 2.75", 2 1/2" Hex Width, 2.89", 1/2 UNC
Catalog #: ISO2-34-12
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2 3/4"
- Height (H): 69.85 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 1/2" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.1"
- Diameter (Ø): 53.34 mm
- Insulation Voltage: 3600
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.8 lb
- Unit Weight: 0.36 kg
Low Voltage Insulator, Imperial , 2.75", 2 1/2" Hex Width, 2.89", 3/8 UNC
Catalog #: ISO2-34-38
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2 3/4"
- Height (H): 69.85 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.1"
- Diameter (Ø): 53.34 mm
- Insulation Voltage: 3600
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.77 lb
- Unit Weight: 0.35 kg
Low Voltage Insulator, Imperial , 2", 2" Hex Width, 2.31", 3/8 UNC
Catalog #: ISO2-38-16
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2"
- Height (H): 50.8 mm
- Hex Width (W): 2"
- Hex Width (W): 2"
- Depth (D): 2.31"
- Depth (D): 58.7 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 9/16"
- Thread Depth (TD): 14.29mm
- Diameter (Ø): 1.65"
- Diameter (Ø): 41.91 mm
- Insulation Voltage: 2300
- Static Load 1 (F1): 3000lb
- Static Load 1 (F1): 13345N
- Static Load 2 (F2): 1200lb
- Static Load 2 (F2): 5338N
- Unit Weight: 0.42 lb
- Unit Weight: 0.19 kg
Low Voltage Insulator, Imperial , 2", 2" Hex Width, 2.31", 5/16 UNC
Catalog #: ISO2-516-18
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2"
- Height (H): 50.8 mm
- Hex Width (W): 2"
- Hex Width (W): 2"
- Depth (D): 2.31"
- Depth (D): 58.7 mm
- Thread Size (TS): 5/16" UNC
- Thread Depth (TD): 1/2"
- Thread Depth (TD): 12.7mm
- Diameter (Ø): 1.65"
- Diameter (Ø): 41.91 mm
- Insulation Voltage: 2300
- Static Load 1 (F1): 3000lb
- Static Load 1 (F1): 13345N
- Static Load 2 (F2): 1200lb
- Static Load 2 (F2): 5338N
- Unit Weight: 0.35 lb
- Unit Weight: 0.16 kg
Low Voltage Insulator, Imperial , 2.625", 2 1/2" Hex Width, 2.89", 5/8 UNC
Catalog #: ISO2-58-58
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 2 5/8"
- Height (H): 66.67 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 5/8" UNC
- Thread Depth (TD): 3/4"
- Thread Depth (TD): 19.05mm
- Diameter (Ø): 2.11"
- Diameter (Ø): 53.59 mm
- Insulation Voltage: 3400
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.86 lb
- Unit Weight: 0.39 kg
Low Voltage Insulator, Imperial , 3", 2 1/2" Hex Width, 2.89", 1/2 UNC
Catalog #: ISO3-12-13
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 3"
- Height (H): 76.2 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 1/2" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.08"
- Diameter (Ø): 52.83 mm
- Insulation Voltage: 4100
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.85 lb
- Unit Weight: 0.39 kg
Low Voltage Insulator, Imperial , 3.5", 2 1/2" Hex Width, 2.89", 3/8 UNC
Catalog #: ISO3-12-38
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 3 1/2"
- Height (H): 88.9 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 3/8" UNC
- Thread Depth (TD): 3/4"
- Thread Depth (TD): 19.05mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52.07 mm
- Insulation Voltage: 5000
- Static Load 1 (F1): 5000lb
- Static Load 1 (F1): 22241N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.95 lb
- Unit Weight: 0.43 kg
Low Voltage Insulator, Imperial , 3.25", 2 1/2" Hex Width, 2.89", 1/2 UNC
Catalog #: ISO3-14-12
- Material: Glass Fibre Reinforced Polyester;Steel
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Height (H): 3 1/4"
- Height (H): 82.55 mm
- Hex Width (W): 2 1/2"
- Hex Width (W): 2.5"
- Depth (D): 2.89"
- Depth (D): 73.3 mm
- Thread Size (TS): 1/2" UNC
- Thread Depth (TD): 5/8"
- Thread Depth (TD): 15.88mm
- Diameter (Ø): 2.06"
- Diameter (Ø): 52.32 mm
- Insulation Voltage: 4500
- Static Load 1 (F1): 4000lb
- Static Load 1 (F1): 17793N
- Static Load 2 (F2): 1400lb
- Static Load 2 (F2): 6228N
- Unit Weight: 0.91 lb
- Unit Weight: 0.41 kg