Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
Low Voltage Insulators, Metric Thread, 1.181", 30 mm Hex Width, M6 Thread
Catalog #: ISOTP30M6
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.18"
- Height (H): 30 mm
- Hex Width (W): 30 mm
- Hex Width (W): 30 mm
- Depth (D): 1.34"
- Depth (D): 34 mm
- Thread Size (TS): M6
- Thread Depth (TD): 0.31"
- Thread Depth (TD): 8mm
- Diameter (Ø): 1.02"
- Diameter (Ø): 26 mm
- Static Load 1 (F1): 1349lb
- Static Load 1 (F1): 6000N
- Static Load 2 (F2): 674lb
- Static Load 2 (F2): 3000N
- Unit Weight: 0.07 lb
- Unit Weight: 0.03 kg
Low Voltage Insulators, Metric Thread, 1.181", 30 mm Hex Width, M8 Thread
Catalog #: ISOTP30M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.18"
- Height (H): 30 mm
- Hex Width (W): 30 mm
- Hex Width (W): 30 mm
- Depth (D): 1.34"
- Depth (D): 34 mm
- Thread Size (TS): M8
- Thread Depth (TD): 0.31"
- Thread Depth (TD): 8mm
- Diameter (Ø): 1.02"
- Diameter (Ø): 26 mm
- Static Load 1 (F1): 1349lb
- Static Load 1 (F1): 6000N
- Static Load 2 (F2): 674lb
- Static Load 2 (F2): 3000N
- Unit Weight: 0.1 lb
- Unit Weight: 0.05 kg
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M10 Thread
Catalog #: ISOTP35M10
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.38"
- Height (H): 35 mm
- Hex Width (W): 41 mm
- Hex Width (W): 41 mm
- Depth (D): 1.81"
- Depth (D): 46 mm
- Thread Size (TS): M10
- Thread Depth (TD): 0.39"
- Thread Depth (TD): 10mm
- Diameter (Ø): 1.34"
- Diameter (Ø): 34 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1798lb
- Static Load 2 (F2): 8000N
- Unit Weight: 0.2 lb
- Unit Weight: 0.09 kg
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M6 Thread
Catalog #: ISOTP35M6L
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.38"
- Height (H): 35 mm
- Hex Width (W): 41 mm
- Hex Width (W): 41 mm
- Depth (D): 1.81"
- Depth (D): 46 mm
- Thread Size (TS): M6
- Thread Depth (TD): 0.31"
- Thread Depth (TD): 8mm
- Diameter (Ø): 1.34"
- Diameter (Ø): 34 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1124lb
- Static Load 2 (F2): 5000N
- Unit Weight: 0.14 lb
- Unit Weight: 0.06 kg
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M8 Thread
Catalog #: ISOTP35M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.38"
- Height (H): 35 mm
- Hex Width (W): 41 mm
- Hex Width (W): 41 mm
- Depth (D): 1.81"
- Depth (D): 46 mm
- Thread Size (TS): M8
- Thread Depth (TD): 0.31"
- Thread Depth (TD): 8mm
- Diameter (Ø): 1.34"
- Diameter (Ø): 34 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1798lb
- Static Load 2 (F2): 8000N
- Unit Weight: 0.16 lb
- Unit Weight: 0.07 kg
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M10 Thread
Catalog #: ISOTP40M10
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.57"
- Height (H): 40 mm
- Hex Width (W): 46 mm
- Hex Width (W): 46 mm
- Depth (D): 2.09"
- Depth (D): 53 mm
- Thread Size (TS): M10
- Thread Depth (TD): 0.39"
- Thread Depth (TD): 10mm
- Diameter (Ø): 1.57"
- Diameter (Ø): 40 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1012lb
- Static Load 2 (F2): 4500N
- Unit Weight: 0.22 lb
- Unit Weight: 0.1 kg
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M12 Thread
Catalog #: ISOTP40M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.57"
- Height (H): 40 mm
- Hex Width (W): 46 mm
- Hex Width (W): 46 mm
- Depth (D): 2.09"
- Depth (D): 53 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.57"
- Thread Depth (TD): 14.5mm
- Diameter (Ø): 1.57"
- Diameter (Ø): 40 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1012lb
- Static Load 2 (F2): 4500N
- Unit Weight: 0.22 lb
- Unit Weight: 0.1 kg
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M6 Thread
Catalog #: ISOTP40M6
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.57"
- Height (H): 40 mm
- Hex Width (W): 46 mm
- Hex Width (W): 46 mm
- Depth (D): 2.09"
- Depth (D): 53 mm
- Thread Size (TS): M6
- Thread Depth (TD): 0.35"
- Thread Depth (TD): 9mm
- Diameter (Ø): 1.57"
- Diameter (Ø): 40 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1798lb
- Static Load 2 (F2): 8000N
- Unit Weight: 0.22 lb
- Unit Weight: 0.1 kg
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M8 Thread
Catalog #: ISOTP40M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.57"
- Height (H): 40 mm
- Hex Width (W): 46 mm
- Hex Width (W): 46 mm
- Depth (D): 2.09"
- Depth (D): 53 mm
- Thread Size (TS): M8
- Thread Depth (TD): 0.31"
- Thread Depth (TD): 8mm
- Diameter (Ø): 1.57"
- Diameter (Ø): 40 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1798lb
- Static Load 2 (F2): 8000N
- Unit Weight: 0.23 lb
- Unit Weight: 0.1 kg
Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M10 Thread
Catalog #: ISOTP45M10
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.77"
- Height (H): 45 mm
- Hex Width (W): 50 mm
- Hex Width (W): 50 mm
- Depth (D): 2.24"
- Depth (D): 57 mm
- Thread Size (TS): M10
- Thread Depth (TD): 0.39"
- Thread Depth (TD): 10mm
- Diameter (Ø): 1.61"
- Diameter (Ø): 41 mm
- Static Load 1 (F1): 4047lb
- Static Load 1 (F1): 18000N
- Static Load 2 (F2): 1574lb
- Static Load 2 (F2): 7000N
- Unit Weight: 0.26 lb
- Unit Weight: 0.12 kg