Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M8 Thread
Catalog #: ISOTP60M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 2.36"
- Height (H): 60 mm
- Hex Width (W): 55 mm
- Hex Width (W): 55 mm
- Depth (D): 2.48"
- Depth (D): 63 mm
- Thread Size (TS): M8
- Thread Depth (TD): 0.59"
- Thread Depth (TD): 15mm
- Diameter (Ø): 1.73"
- Diameter (Ø): 44 mm
- Static Load 1 (F1): 4946lb
- Static Load 1 (F1): 22000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 0.42 lb
- Unit Weight: 0.19 kg
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M10 Thread
Catalog #: ISOTP70M10
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 2.76"
- Height (H): 70 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M10
- Thread Depth (TD): 0.39"
- Thread Depth (TD): 10mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52 mm
- Static Load 1 (F1): 4946lb
- Static Load 1 (F1): 22000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 1.06 lb
- Unit Weight: 0.48 kg
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M12 Thread
Catalog #: ISOTP70M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 2.76"
- Height (H): 70 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52 mm
- Static Load 1 (F1): 5620lb
- Static Load 1 (F1): 25000N
- Static Load 2 (F2): 3597lb
- Static Load 2 (F2): 16000N
- Unit Weight: 1.04 lb
- Unit Weight: 0.47 kg
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M16 Thread
Catalog #: ISOTP70M16
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 2.76"
- Height (H): 70 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M16
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52 mm
- Static Load 1 (F1): 5620lb
- Static Load 1 (F1): 25000N
- Static Load 2 (F2): 3597lb
- Static Load 2 (F2): 16000N
- Unit Weight: 0.82 lb
- Unit Weight: 0.37 kg
Low Voltage Insulators, Metric Thread, 2.953", 65 mm Hex Width, M10 Thread
Catalog #: ISOTP75M10
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 2.95"
- Height (H): 75 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M10
- Thread Depth (TD): 0.39"
- Thread Depth (TD): 10mm
- Diameter (Ø): 2.01"
- Diameter (Ø): 51 mm
- Static Load 1 (F1): 4946lb
- Static Load 1 (F1): 22000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 1.17 lb
- Unit Weight: 0.53 kg
Low Voltage Insulators, Metric Thread, 2.953", 65 mm Hex Width, M12 Thread
Catalog #: ISOTP75M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 2.95"
- Height (H): 75 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 2.01"
- Diameter (Ø): 51 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 3597lb
- Static Load 2 (F2): 16000N
- Unit Weight: 1.04 lb
- Unit Weight: 0.47 kg
Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M12 Thread
Catalog #: ISOTP80M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 3.15"
- Height (H): 80 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 3597lb
- Static Load 2 (F2): 16000N
- Unit Weight: 1.12 lb
- Unit Weight: 0.51 kg
Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M16 Thread
Catalog #: ISOTP80M16
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 3.15"
- Height (H): 80 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M16
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 3597lb
- Static Load 2 (F2): 16000N
- Unit Weight: 0.89 lb
- Unit Weight: 0.4 kg
Power Terminal, Lug-to-Lug, 250 A
Catalog #: SBLL-250
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 290A
- Max Current Rating, UL/CSA: 255A
- Short Term Withstand Current (Icw) 1s: 14.4kA
- Peak Short Circuit Current (Ipk): 42kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 2
- Stud Connection Conductor Width: 20 – 24 mm
- Stud Connection Compact Stranded Wire Size: 10 – 120 mm²
- Stud Connection Wire Size: #8 - 250 kcmil
- Depth (D): 2.56"
- Depth (D): 65 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 2.06"
- Width (W): 52.3 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.35 lb
- Unit Weight: 0.16 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Power Terminal, Lug-to-Tunnel, 250 A
Catalog #: SBLT-250
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 350A
- Max Current Rating, UL/CSA: 300A
- Short Term Withstand Current (Icw) 1s: 8.4kA
- Peak Short Circuit Current (Ipk): 30kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 1
- Stud Connection Conductor Width: 20 – 24 mm
- Stud Connection Compact Stranded Wire Size: 10 – 120 mm²
- Stud Connection Wire Size: #6 - 250 kcmil
- Number of Tunnel Connections: 2
- Tunnel Connection Compact Stranded Wire Size: (2) 10 – 50 mm²
- Tunnel Connection Wire Size - Ferrule: (2) 10 – 35 mm²
- Tunnel Connection Wire Size: (2) #8 – 1/0
- Depth (D): 2.56"
- Depth (D): 65 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 2.1"
- Width (W): 52.3 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.6 lb
- Unit Weight: 0.27 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1