Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
Power Terminal, Tunnel-to-Tunnel, 250 A
Catalog #: SBTT-250
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 350A
- Max Current Rating, UL/CSA: 300A
- Short Term Withstand Current (Icw) 1s: 8.4kA
- Peak Short Circuit Current (Ipk): 30kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Tunnel Connections: 4
- Tunnel Connection Compact Stranded Wire Size: (4) 10 – 50 mm²
- Tunnel Connection Wire Size - Ferrule: (4) 10 – 35 mm²
- Tunnel Connection Wire Size: (4) #8 – 1/0
- Depth (D): 2.6"
- Depth (D): 66 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 2.1"
- Width (W): 52.3 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.57 lb
- Unit Weight: 0.26 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections
Catalog #: TD-40A
- Material: Thermoplastic;Brass
- Max Current Rating, IEC: 40A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 22kA
- Max Working Voltage, IEC (Ui): 500
- Line Side Number of Connections: 2
- Line Side Compact Stranded Wire Size: 6 - 16 mm²
- Line Side Stranded Wire Size - Ferrule: 4 - 10 mm²
- Load Side Number of Connections: 11
- Load Side Compact Stranded Wire Size: (11) 1,5 - 4 mm²
- Load Side Stranded Wire Size - Ferrule: (11) 0,75 – 4 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Width (W): 3.94"
- Width (W): 100 mm
- Unit Weight: 0.73 lb
- Unit Weight: 0.33 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Four Pole Distrib. Block with Threaded Bars, 125 A
Catalog #: TR-125A
- Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
- Max Working Voltage, IEC (Ui): 1000
- Peak Short Circuit Current (Ipk): 40kA
- Short Term Withstand Current (Icw) 1s: 8.4kA
- Line Side Number of Connections: 1
- Load Side Number of Connections: 5
- Thread Size 1 (TS1): M5
- Thread Size 2 (TS2): M6
- Depth (D): 4.61"
- Depth (D): 117 mm
- Height (H): 4.96"
- Height (H): 126 mm
- Width (W): 5.91"
- Width (W): 150 mm
- Unit Weight: 1.51 lb
- Unit Weight: 0.68 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper
Catalog #: UD-250A
- Finish: Tinned
- Max Current Rating, IEC: 250A
- Max Current Rating, UL/CSA: 255A
- Line Side Connection: Cable
- Load Side Connection: 11 Cables
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum
Catalog #: UD-400112AL
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 335A
- Line Side Connection: Cable
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper
Catalog #: UD-400112CU
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 335A
- Line Side Connection: Cable
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Catalog #: UD-400212AL
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 400A
- Line Side Connection: 2 Cables
- Load Side Connection: 12 Cables
Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper
Catalog #: UD-400212CU
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 400A
- Line Side Connection: 2 Cables
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper
Catalog #: UD-400A
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 335A
- Line Side Connection: Cable
- Load Side Connection: 11 Cables
Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper
Catalog #: UD-80A
- Finish: Tinned
- Max Current Rating, IEC: 80A
- Max Current Rating, UL/CSA: 85A
- Line Side Connection: Cable
- Load Side Connection: 6 Cables