Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
Single Pole Dist. Block, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Catalog #: UD2C12C1000AL
- Finish: Tinned
- Max Current Rating, IEC: 1000A
- Max Current Rating, UL/CSA: 760A
- Line Side Connection: 2 Cables
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Catalog #: UD2C12C630AL
- Finish: Tinned
- Max Current Rating, IEC: 630A
- Max Current Rating, UL/CSA: 670A
- Line Side Connection: 2 Cables
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 950 A UL/CSA, 2 Cables Line, 9 Cables Load, Aluminum
Catalog #: UD2C9C1250AL
- Finish: Tinned
- Max Current Rating, IEC: 1250A
- Max Current Rating, UL/CSA: 950A
- Line Side Connection: 2 Cables
- Load Side Connection: 9 Cables
Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum
Catalog #: UD6C500AL
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 380A
- Line Side Connection: Cable
- Load Side Connection: 6 Cables
Single Pole Dist. Block, 420 A UL/CSA, Cable Line, 9 Cables Load, Aluminum
Catalog #: UD9C630AL
- Finish: Tinned
- Max Current Rating, IEC: 630A
- Max Current Rating, UL/CSA: 420A
- Line Side Connection: Cable
- Load Side Connection: 9 Cables
Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper
Catalog #: UDF-250A
- Finish: Tinned
- Max Current Rating, IEC: 250A
- Max Current Rating, UL/CSA: 255A
- Line Side Connection: Flat Conductor
- Load Side Connection: 6 Cables
Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper
Catalog #: UDF-500A
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 335A
- Line Side Connection: Flat Conductor
- Load Side Connection: 11 Cables
Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Catalog #: UDF12C500AL
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 500A
- Line Side Connection: Flat Conductor
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Catalog #: UDF12C800AL
- Finish: Tinned
- Max Current Rating, IEC: 800A
- Max Current Rating, UL/CSA: 670A
- Line Side Connection: Flat Conductor
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum
Catalog #: UDF6C500AL
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 475A
- Line Side Connection: Flat Conductor
- Load Side Connection: 6 Cables