Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
FleXbus Conductor Rep, 0,558 in² ,551,18'' x 0.98" x 0.49" x 57.3 lb
Catalog #: FLEXCORE360L14
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 551"
- Length 1 (L1): 14000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 56.76 lb
- Unit Weight: 25.8 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,558 in² ,590,55'' x 0.98" x 0.49" x 61.49 lb
Catalog #: FLEXCORE360L15
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 590"
- Length 1 (L1): 15000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 60.72 lb
- Unit Weight: 27.6 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,558 in² ,629,92'' x 0.98" x 0.49" x 65.68 lb
Catalog #: FLEXCORE360L16
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 629"
- Length 1 (L1): 16000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 64.68 lb
- Unit Weight: 29.4 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,558 in² ,669,29'' x 0.98" x 0.49" x 69.87 lb
Catalog #: FLEXCORE360L17
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 669"
- Length 1 (L1): 17000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 68.86 lb
- Unit Weight: 31.3 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,558 in² ,708,66'' x 0.98" x 0.49" x 74.05 lb
Catalog #: FLEXCORE360L18
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 708"
- Length 1 (L1): 18000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 72.82 lb
- Unit Weight: 33.1 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,558 in² ,748,03'' x 0.98" x 0.49" x 78.24 lb
Catalog #: FLEXCORE360L19
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 748"
- Length 1 (L1): 19000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 77 lb
- Unit Weight: 35 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.558 in², 78.74" x 0.98" x 0.49" x 8.16 lb
Catalog #: FLEXCORE360L2
- Cross Section: 0.56in²
- Cross Section: 360mm²
- Length 1 (L1): 78.74"
- Length 1 (L1): 2000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.85"
- Height 1 (H1): 21.65mm
- Height 2 (H2): 0.48"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 8.14 lb
- Unit Weight: 3.7 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,558 in² ,787,4'' x 0.98" x 0.49" x 82.43 lb
Catalog #: FLEXCORE360L20
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 787"
- Length 1 (L1): 20000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 80.96 lb
- Unit Weight: 36.8 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,558 in² ,826,77'' x 0.98" x 0.49" x 86.62 lb
Catalog #: FLEXCORE360L21
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 826"
- Length 1 (L1): 21000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 84.92 lb
- Unit Weight: 38.6 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,558 in² ,866,14'' x 0.98" x 0.49" x 90.8 lb
Catalog #: FLEXCORE360L22
- Cross Section: 0.558in²
- Cross Section: 360mm²
- Length 1 (L1): 866"
- Length 1 (L1): 22000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 901A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.852"
- Height 1 (H1): 21.7mm
- Height 2 (H2): 0.484"
- Height 2 (H2): 12.3mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 89.1 lb
- Unit Weight: 40.5 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.52
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364