Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
FleXbus Conductor Rep, 0.845 in², 393.7" x 0.98" x 0.49" x 56.88 lb
Catalog #: FLEXCORE545L10
- Cross Section: 0.84in²
- Cross Section: 545mm²
- Length 1 (L1): 393.7"
- Length 1 (L1): 10000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.25"
- Height 1 (H1): 31.65mm
- Height 2 (H2): 0.71"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 56.76 lb
- Unit Weight: 25.8 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,433,07'' x 0.98" x 0.49" x 62.59 lb
Catalog #: FLEXCORE545L11
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 433"
- Length 1 (L1): 11000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 62.26 lb
- Unit Weight: 28.3 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,472,44'' x 0.98" x 0.49" x 68.32 lb
Catalog #: FLEXCORE545L12
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 472"
- Length 1 (L1): 12000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 67.76 lb
- Unit Weight: 30.8 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,511,81'' x 0.98" x 0.49" x 74.05 lb
Catalog #: FLEXCORE545L13
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 511"
- Length 1 (L1): 13000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 73.48 lb
- Unit Weight: 33.4 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,551,18'' x 0.98" x 0.49" x 79.78 lb
Catalog #: FLEXCORE545L14
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 551"
- Length 1 (L1): 14000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 79.2 lb
- Unit Weight: 36 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,590,55'' x 0.98" x 0.49" x 85.52 lb
Catalog #: FLEXCORE545L15
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 590"
- Length 1 (L1): 15000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 84.92 lb
- Unit Weight: 38.6 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,629,92'' x 0.98" x 0.49" x 91.25 lb
Catalog #: FLEXCORE545L16
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 629"
- Length 1 (L1): 16000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 90.42 lb
- Unit Weight: 41.1 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,669,29'' x 0.98" x 0.49" x 96.98 lb
Catalog #: FLEXCORE545L17
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 669"
- Length 1 (L1): 17000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 96.14 lb
- Unit Weight: 43.7 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,708,66'' x 0.98" x 0.49" x 102.71 lb
Catalog #: FLEXCORE545L18
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 708"
- Length 1 (L1): 18000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 101.86 lb
- Unit Weight: 46.3 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0,845 in² ,748,03'' x 0.98" x 0.49" x 108.44 lb
Catalog #: FLEXCORE545L19
- Cross Section: 0.845in²
- Cross Section: 545mm²
- Length 1 (L1): 748"
- Length 1 (L1): 19000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1127A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.246"
- Height 1 (H1): 31.7mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 107.36 lb
- Unit Weight: 48.8 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364