Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
FleXbus Conductor Rep, 1,488 in² ,708,66'' x 1.97" x 1.97" x 0.98" x 177.42 lb
Catalog #: FLEXCORE960L18
- Cross Section: 1.488in²
- Cross Section: 960mm²
- Length 1 (L1): 708"
- Length 1 (L1): 18000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.108"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.583"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- Unit Weight: 175.78 lb
- Unit Weight: 79.9 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 50 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1,488 in² ,748,03'' x 1.97" x 1.97" x 0.98" x 187.34 lb
Catalog #: FLEXCORE960L19
- Cross Section: 1.488in²
- Cross Section: 960mm²
- Length 1 (L1): 748"
- Length 1 (L1): 19000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.108"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.583"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- Unit Weight: 185.68 lb
- Unit Weight: 84.4 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 50 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1.488 in², 78.74" x 1.97" x 1.97" x 0.98" x 19.62 lb
Catalog #: FLEXCORE960L2
- Cross Section: 1.49in²
- Cross Section: 960mm²
- Length 1 (L1): 78.74"
- Length 1 (L1): 2000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.25"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.15mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- Unit Weight: 19.58 lb
- Unit Weight: 8.9 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1,488 in² ,787,4'' x 1.97" x 1.97" x 0.98" x 197.26 lb
Catalog #: FLEXCORE960L20
- Cross Section: 1.488in²
- Cross Section: 960mm²
- Length 1 (L1): 787"
- Length 1 (L1): 20000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.108"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.583"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- Unit Weight: 195.36 lb
- Unit Weight: 88.8 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 50 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1,488 in² ,826,77'' x 1.97" x 1.97" x 0.98" x 207.18 lb
Catalog #: FLEXCORE960L21
- Cross Section: 1.488in²
- Cross Section: 960mm²
- Length 1 (L1): 826"
- Length 1 (L1): 21000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.108"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.583"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- Unit Weight: 205.04 lb
- Unit Weight: 93.2 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 50 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1,488 in² ,866,14'' x 1.97" x 1.97" x 0.98" x 217.09 lb
Catalog #: FLEXCORE960L22
- Cross Section: 1.488in²
- Cross Section: 960mm²
- Length 1 (L1): 866"
- Length 1 (L1): 22000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.108"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.583"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- Unit Weight: 214.94 lb
- Unit Weight: 97.7 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 50 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1,488 in² ,905,51'' x 1.97" x 1.97" x 0.98" x 227.01 lb
Catalog #: FLEXCORE960L23
- Cross Section: 1.488in²
- Cross Section: 960mm²
- Length 1 (L1): 905"
- Length 1 (L1): 23000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.108"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.583"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- Unit Weight: 224.62 lb
- Unit Weight: 102.1 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 50 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1,488 in² ,944,88'' x 1.97" x 1.97" x 0.98" x 238.03 lb
Catalog #: FLEXCORE960L24
- Cross Section: 1.488in²
- Cross Section: 960mm²
- Length 1 (L1): 944"
- Length 1 (L1): 24000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.108"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.583"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- Unit Weight: 234.52 lb
- Unit Weight: 106.6 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 50 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1,488 in² ,984,25'' x 1.97" x 1.97" x 0.98" x 246.85 lb
Catalog #: FLEXCORE960L25
- Cross Section: 1.488in²
- Cross Section: 960mm²
- Length 1 (L1): 984"
- Length 1 (L1): 25000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.108"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.583"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- Unit Weight: 244.2 lb
- Unit Weight: 111 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 50 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 1.488 in², 118.11" x 1.97" x 1.97" x 0.98" x 29.32 lb
Catalog #: FLEXCORE960L3
- Cross Section: 1.49in²
- Cross Section: 960mm²
- Length 1 (L1): 118.11"
- Length 1 (L1): 3000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1761A
- Width 1 (W1): 4.25"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.15mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- Unit Weight: 29.26 lb
- Unit Weight: 13.3 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364