Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 40.55"
Catalog #: IBSBADV100-1030
- Typical Application Current Rating: 350 A
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 9.06"
Catalog #: IBSBADV100-230
- Typical Application Current Rating: 350 A
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 12.99"
Catalog #: IBSBADV100-330
- Typical Application Current Rating: 350 A
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 16.93"
Catalog #: IBSBADV100-430
- Typical Application Current Rating: 350 A
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 20.87"
Catalog #: IBSBADV100-530
- Typical Application Current Rating: 350 A
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 24.8"
Catalog #: IBSBADV100-630
- Typical Application Current Rating: 350 A
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 32.68"
Catalog #: IBSBADV100-830
- Typical Application Current Rating: 350 A
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 40.55"
Catalog #: IBSBADV120-1030
- Typical Application Current Rating: 400 A
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 9.06"
Catalog #: IBSBADV120-230
- Typical Application Current Rating: 400 A
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 12.99"
Catalog #: IBSBADV120-330
- Typical Application Current Rating: 400 A