Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 2144 results
FleXbus IP55 Conductor Entry, Single Entry, 4.961" x 4.016" x 6.89"
Catalog #: FLEXCEIP55C501
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Single Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 4.96"
- A: 126 mm
- B: 4.02"
- B: 102 mm
- C: 6.89"
- C: 175 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 1.32 lb
- Unit Weight: 0.6 kg
FleXbus IP55 Conductor Entry, Double Entry, 4.961" x 6.181" x 6.89"
Catalog #: FLEXCEIP55C502
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Double Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 4.96"
- A: 126 mm
- B: 6.18"
- B: 157 mm
- C: 6.89"
- C: 175 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 1.76 lb
- Unit Weight: 0.8 kg
Kit de actualización IP66 nVent ERIFLEX FleXbus, 105 mm Max dia, 0.05 kg
Catalog #: FLEXCEIP66C100
- Forming Temperature: 275 °F Min
- Forming Temperature: 135 °C Min
- Shrink Ratio: 4:1
- Working Temperature: -67 to 266 °F
- Working Temperature: -55 to 130 °C
- Diameter: 4.13" Max
- Diameter: 105 mm Max
- Height: 3.94"
- Height: 10 cm
- Unit Weight: 0.11 lb
- Unit Weight: 0.05 kg
Kit de actualización IP66 nVent ERIFLEX FleXbus, 70 mm Max dia, 0.04 kg
Catalog #: FLEXCEIP66C50
- Forming Temperature: 275 °F Min
- Forming Temperature: 135 °C Min
- Shrink Ratio: 4:1
- Working Temperature: -67 to 266 °F
- Working Temperature: -55 to 130 °C
- Diameter: 2.76" Max
- Diameter: 70 mm Max
- Height: 3.94"
- Height: 10 cm
- Unit Weight: 0.09 lb
- Unit Weight: 0.04 kg