Products | 234 results (9491 items)
1 Hole Lug
nVent ERICO Cadweld lug provides an efficient bolting surface for grounding and power applications.
- Provides an efficient bolting surface fo...
- Electrolytic grade copper
- For use with nVent ERICO Cadweld type LA connections only
Cable Clamp Assembly
- Designed for use with hard-drawn copper ...
- Use of the clamp aids in preventing cabl...
Cathodic Bonding Strap, No Holes
- Allows electrical bonding across joints of steel pipe
- Approximate electrical equivalent of a 1/0 conductor
- Made of soft copper for easy forming
- nVent ERICO Cadweld connections to pipe ...
Telecom Main Grounding Busbar
Common earthing point for multiple electrical panels and devices.
- Meets TIA-607-C and TIA-607-D and confor...
- Complies with NEMA® standards
- Accepts two hole lugs with 5/16" or 7/16...
- Telecom grounding busbar splice kits are...
Cable to Ground Rod or Other Rounds
Cadweld graphite mold designed and engineered to create cable to ground rod exothermically welded connections.
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connectio...
- Portable installation equipment with no ...
File
File to prepare surface of conductors for Cadweld connections.
- Used for solid conductor surface preparation
- Cleans the connection area for the nVent...
Theft-Deterrent Grounding Busbar, Pole Mount Assembly
Theft deterrent busbar that mounts on a standard Schedule 40 ice bridge pole (3.5" or 88.9 mm nominal outer diameter) an...
- Mounts on a standard Schedule 40 ice bri...
- This assembly eliminates the need for a ...
- The connection to the ground ring is concealed below grade
- Accepts standard telecommunication groun...
Stamped Crimp Cable T-Connector
Stamped cable connector with compression type fingers to crimp over cable.
- Connector with compression type fingers to crimp over cable
Rail Power Bond Lug Assembly Kit
- Kits include nVent ERICO Cadweld molds f...
- Molds require handle clamps (sold separately)
- Molds are allocated based on connection quantity
nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Cadweld Plus ignitor with improved ease of use, new safety features, can use AA or rechargeable batteries.
- Enhanced power tool style grip is ergonomic and easy to hold
- Self-closing trigger guard prevents acci...
- LED ignition counter provides instant fe...
- Five second delay in ignition is a safet...