- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Front Panel EMC Stainless Steel Shielding Kit
The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels.
- The stainless steel EMC gaskets are inse...
- EMC contact strip, stainless steel
- Temperature range -200 °C ... +160 °C
Novastar Top Cover Flush
Flush top covers are used for enclosures with less electronic density where cooling is not a necessity.
- RAL 7021
- St, 1 mm
- Incl. grounding
- Flush cover is laid into frame and does ...
Socket Strip, IEC C13, Metered
PDU with local power meter.
- Socket strips can be rotated through all...
- Mounting height 1 U
- Integrated measurement and display via local display unit
- Socket strips with IEC 60320-C13 sockets
Novastar Base Plate, Multi Pieces, Rear Cover
Cover is used to close the base plate gap.
- Cover is used to close the base plate gap
- Including GND/earthing
Varistar CP Flat Top Cover Closed
Flat top cover for Varistar CP cabinets.
- Flat top cover closed
Front Panel EMC Textile Shielding Kit, -40 up to +70°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
- Textile EMC gasket is affixed laterally ...
- Profile seal is bonded onto the contact ...
- Temperature range -40 °C ... +70 °C
Novastar Base/Plinth
Base Plate for Rear Cable Ducting which cut out for cable management.
- Static load‐carrying capacity 400 kg
- Adjustable feet, height 57 mm ... 67 mm
- St, 1.5 mm, RAL 7021
- Cable ducting 110 x 76 mm
Socket Strip, IEC C13, With Wieland® Input
Modular, compact socket strips with many function elements.
- Input via Wieland® GST 18 plug
- Installation height 1 U
- In accordance with IEC 60320
- Horizontal or vertical mounting
Novastar Glass Door, 180° Opening Angle
Glass door with opening angle 180° and stylish lock design.
- Glass type: ESG 6 mm, EN 12150
- Opening angle 180°
- Lock with key
- Can be assembled at front and rear
Guide Rail ESD CLip
ESD clip ensures conductive contact between PCB and horizontal rail.
- ESD clip ensures conductive contact betw...
Front Panel EMC Textile Shielding Kit, -40 up to +85°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
- Textile EMC gasket is affixed laterally ...
- Profile seal is bonded onto the contact ...
- Temperature range -40 °C ... +85 °C
Socket Strip, IEC C19
Modular, compact socket strips with many function elements.
- Socket strips with C19 IEC sockets
- Socket strips can be rotated through all...
- Connecting cable 2 m, with connector in ...
- Mounting height 1 U