- Locking Type
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Width (W)
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
SKUs | 575 results
Splitter 5-Way, Beige, Plastic
Catalog #: DSPLIT
- Material: Plastic
PDU Bracket Kit, Black, Steel
Catalog #: DPDU1
- Height: 3.48 in / 88 mm
- Width: 7.5 in / 191 mm
- Depth: 0.07 in / 2 mm
- Material: Mild Steel
Busbar With FASTON Connections, 2 Pole, brass Untreated
Catalog #: 20100-006
- Product Type: Busbar
- Material: Brass
Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Catalog #: 20100-007
- Product Type: Busbar
- Material: Brass
- Finish: Tin Plated
Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated
Catalog #: 20100-008
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Insulating Block for Shortened Busbar, 1 or 2‐Pole
Catalog #: 20100-009
- Product Type: Insulation Strip
Busbar With FASTON Connections, 1 Pole, E-Cu tin-Plated
Catalog #: 20100-010
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Identification Label With Transparent Cover for Busbar
Catalog #: 20100-013
- Product Type: Label
Busbar With FASTON Connections, 4 Pole, brass Untreated
Catalog #: 20100-015
- Product Type: Busbar
- Material: Brass
Busbar With FASTON Connections, 4 Pole, E-Cu tin-Plated
Catalog #: 20100-017
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated