- Locking Type
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Width (W)
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
SKUs | 575 results
Busbar With FASTON Connections, 3 Pole, E-Cu tin-Plated
Catalog #: 20100-018
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Mounting Bracket With Insulating Block for Busbar 3, 4 Pole
Catalog #: 20100-019
- Product Type: Bracket
Insulating Block for Busbar 1 to 4 Pole
Catalog #: 20100-021
- Product Type: Insulation Strip
Mounting Bracket for bus bar 1, 2‐Poles
Catalog #: 20100-028
- Product Type: Bracket
- Type: Mounting Bracket
- Works With: Busbars
Mounting Bracket, for Cabinet Assembly for Busbar 1 to 4 Poles
Catalog #: 20100-029
- Product Type: Bracket
- Type: Mounting Bracket
- Works With: Busbars
PDU Mounting Bracket for Vertical Mounting
Catalog #: 20110-068
- Product Type: Bracket
Connection Clamp for GND/Earthing Rail, 35 mm²
Catalog #: 20118-364
- Product Type: Clamp
- Type: Connection Clamp
Connection Clamp for GND/Earthing Rail, 16 mm²
Catalog #: 20118-365
- Product Type: Clamp
- Type: Connection Clamp
Connection Clamp for GND/Earthing Rail, 4 mm²
Catalog #: 20118-366
- Product Type: Clamp
- Type: Connection Clamp
Distribution Box
Catalog #: 20118-536
- Product Type: Power Distributor