Cathodic Bonding Strap, 5 Holes
Hover to magnify image or click to enlarge
Cathodic Bonding Strap, 5 Holes
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Allows electrical bonding across joints of steel pipe
- Used on “Dresser Type" pipe couplings with two welds to the pipe and three to the coupling, made through the holes
- Approximate electrical equivalent of a 1/0 conductor
- Made of soft copper for easy forming
- nVent ERICO Cadweld mold CAHAAAF and frame required to make connection
- nVent ERICO Cadweld connections to pipe require a CA15 welding material
Specifications
Material | Copper |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.