Service Entrance Suppressor(DF), 360 kA
Hover to magnify image or click to enlarge
Service Entrance Suppressor(DF), 360 kA
The nVent ERICO SES360 DF Series of Surge Protective Devices (SPD) is an enhanced version of our nVent ERICO SES360 DB Series. The robust SES360 DF Surge-Filter features a 360 kA per phase surge rating, increasing both survivability and overall life cycle. With the addition of a filter, bothersome high frequency transients on the power distribution system are attenuated, ultimately protecting sensitive equipment. The DF Series is a cUL 1449 Listed SPD for Type 2 locations. Typical applications for the nVent ERICO SES360 DF Series service entrances, distribution, branch panels, MCC, lighting panels, HVAC, A/V systems, IT equipment and more.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Front-facing design simplifies installation and performance monitoring
- 360 kA 8/20 μs maximum surge rating per phase
- Up to 64 dB attenuation (10 kHz to 100 MHz)
- Advanced monitoring includes Surge and TOV Counters with time and date stamping
- Rotatable, full color graphics-based LCD utilizing a PIC Micro Controller
- Repetitive impulse tested to 10,000 strikes per mode
- Rotary Disconnect included, standard for safe servicing
- 10-year limited warranty
Specifications
Installation Manual / Instruction Sheet
Warranty Sheet
Certifications
cUL VZCA7.E325047
CSA C22.2 No. 269.1/269.2
UL VZCA.E325047
ANSI/UL 1449
UL FOKY.E325047
ANSI/UL 1283
cUL FOKY7.E325047
CSA C22.2 No. 8
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.