Skip to main content

Please Select Your Country/Language Preferences

Ctd306012 Iso Left Mild Steel Wall Mount Enclosures Hover to magnify image or click to enlarge

Concept Two-Door Enclosures

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Body Thickness 1.9 mm
Door Thickness 1.9 mm
Body Thickness 14 ga
Door Thickness 14 ga
Protection Rating NEMA Type 12; IP55
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us