L-Box Type 1, 36.00x24.00x12.00, Lt Gray, Steel
Hover to magnify image or click to enlarge
L-Box Type 1, 36.00x24.00x12.00, Lt Gray, Steel
Catalog#: DBL362412G
The low-profile, vertically-oriented L-Box wall-mount cabinet is extremely versatile and can be used in public settings to mount, store and protect network equipment, patch panels and connections. The hinged, L-shaped door provides full access on two sides to installed equipment while fixed rack angles accommodate varying equipment sizes.
Industry Standards
UL 2416 Listed; File No. E230874
cUL Listed per CSA C22.2 No. 182.4; File No. E230874
Ventilation complies with UL 60950
Designed in accordance with BICSI TDMM Tenth edition,
Chapter 7, Telecommunication Enclosures (TE)
EIA 310-D
IEC 60529, IP30
NEMA Type 1
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Spring-loaded, self-retained hinge pins allow door removal
- 120-degree door opening for maximum eqiupment access
- Quarter-turn latches with key lock
- One set of fixed rack angles is included on 24- and 36-inch (610- and 914-mm) tall models and two on 48-inch (1219-mm) tall models
- Rack angles on 36-inch (914-mm) models can be positioned either at the top or the bottom of the cabinet
- 36- and 48-inch (914- and 1219-mm) tall models have space for patch panel or shelf brackets
- Knockouts for 4-inch (102-mm) fan on top and bottom of cabinet
- Wiring knockouts (7/8 inch, 1-3/8 inch, and 3 inch) on top and bottom of cabinet & two 3-inch cable entry knockouts on back
- Multiple cable tie-down points on back of cabinet
- Keyhole mounting slots spaced 16.00 inch (406 mm) on center for easy cabinet mounting
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.