Security DVR and 19-inch Rack Equipment Cabinet Type 1, 4U, Black, Steel
Hover to magnify image or click to enlarge
Security DVR and 19-inch Rack Equipment Cabinet Type 1, 4U, Black, Steel
Catalog#: DVR4U
These cabinets provide physical protection and access control to DVR, 19-inch equipment or other equipment. Mount the cabinet vertically or horizontally on any surface.
Industry Standards
UL 508A Listed; Type 1
CSA; Type 1
NEMA/EEMAC; Type 1
IEC 60529 IP20
EIA 310-D (19-in. spacing for rack equipment)
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Houses 19-inch or shelf-mount equipment
- Top cover has tool-less removal, is captivated by door and secured by key-lock, providing easy access and installation
- Solid top cover protects equipment from falling debris
- Two standard models are 4 and 6 RU high
- Radius corners give streamlined appearance and eliminate sharp edges
- Solid front door has 180-degree opening continuous hinge
- Quarter-turn keylock with two keys on door
- Vented sides dissipate heat from equipment
- A fan-ready cutout is provided on left side
- 14 gauge steel rack angles are adjustable within the cabinet body
- Knockouts on bottom and side for data and power cables
- Rubber feet provide secure placement and prevent scratches
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.