Skip to main content

Please Select Your Country/Language Preferences

PROTEKIIWingKnob Product Photo Hover to magnify image or click to enlarge

Padlocking Wing Knob, 1.97x1.30x1.00, Brushed, SS316

Catalog#: PTWPSS

Padlocking Wing Knob provides the ability to lock a cabinet, providing extra security while maintaining a higher UL rating. When installed it cannot be rotated and the cabinet is secured. The maximum padlock diameter is .31 (8mm). This Wing Knob should be used with an existing cam for installation; a cam is not included with wing knob. The Wing Knob maintains the cabinet rating Type 3R, 4, 4X, 12.
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
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us