Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Height
          Apply
        • Locking Type
        • Material
        • Mounting
        • Package Quantity
        • Color
        • Color Code
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Width (W)
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Protection Rating
                  • Rear Finish
                  • Static Load
                  • Treated Edges
                  • Complies With
                  Filter1

                  Filter applied: 1

                  SKUs | 415 results

                  RackAngleSqTapped_m_sq.png

                  Rack Angle 19-inch and 23-inch Seismic, fits 2100x800mm, Black, Steel

                  Catalog #: ERA192321TPL

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 12 ga
                    • Thickness: 2.66 mm
                    • Rack Spacing: 19 & 23 in.
                    • Hole Type: Tapped
                    • Fits Frame Height: 2100mm
                    • Fits Frame Width: 800 mm
                    • Rack Units: 45
                    • Use With: Seismic Cabinet
                    • Weight: 38 lb
                  RackAngleSqTapped_m_sq.png

                  Rack Angle 19-inch and 23-inch SOHO Sq, fits 700x600mm, Black, Steel

                  Catalog #: ERA197THLN

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 14 ga
                    • Thickness: 1.9 mm
                    • Rack Spacing: 19 in.
                    • Hole Type: Square
                    • Fits Frame Height: 700mm
                    • Fits Frame Width: 600 mm
                    • Rack Units: 11
                    • Use With: Networking Cabinet - SOHO
                    • Weight: 3.7 lb
                  RackAngleSqTapped_m_sq.png

                  Rack Angle 19-inch and 23-inch SOHO Tapped, fits 700x600mm, Black, Steel

                  Catalog #: ERA197TPLN

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 12 ga
                    • Thickness: 2.66 mm
                    • Rack Spacing: 19 in.
                    • Hole Type: Tapped
                    • Fits Frame Height: 700mm
                    • Fits Frame Width: 600 mm
                    • Rack Units: 11
                    • Use With: Networking Cabinet - SOHO
                    • Weight: 4.7 lb
                  PMURB_FrameReducingBrkts; PMURB50; PMURB100; ZINC PLATED; PHOTO RENDERING; CAD RENDERING

                  Frame-Reducing Brackets for Frames or Mounting Channel, 100mm, Black, Steel

                  Catalog #: PMURB100

                  • Product Family: ProLine
                    PMURB50_50mmFrameReducingBrkts; PMURB50; ZINC PLATED; PHOTO RENDERING; CAD RENDERING

                    Frame-Reducing Brackets for Frames or Mounting Channel, 50mm, Black, Steel

                    Catalog #: PMURB50

                    • Product Family: ProLine
                      ShelfSteelKeyboard Product Photo

                      Steel Keyboard/Monitor Shelf, fits 19-inch rack, Black, Steel

                      Catalog #: ESH19KBM

                      • Material: Mild Steel
                      • Finish: Powder Coated
                      • Color: Jet Black
                      • Color Code: RAL 9005
                        • Thickness: 12 ga
                        • Thickness: 2.66 mm
                        • Rack Units: 3
                        • Fits Rack: 19
                        • Weight: 16 lb
                      ShelfSteelKeyboard Product Photo

                      Steel Keyboard/Monitor Shelf, fits 23-inch rack, Black, Steel

                      Catalog #: ESH23KBM

                      • Material: Mild Steel
                      • Finish: Powder Coated
                      • Color: Jet Black
                      • Color Code: RAL 9005
                        • Thickness: 12 ga
                        • Thickness: 2.66 mm
                        • Rack Units: 3
                        • Fits Rack: 23
                        • Weight: 18.9 lb
                      GridStrapsGroup Product Photo

                      Mounting Channel, M6, Plated, Steel

                      Catalog #: APSM6CN

                      • Product Family: ProLine
                        GridStrapsGroup Product Photo

                        Mounting Channel, fits 1000mm, Black, Steel

                        Catalog #: PMU10B

                        • Product Family: ProLine
                          GridStrapsGroup Product Photo

                          Mounting Channel, fits 1100mm, Black, Steel

                          Catalog #: PMU11B

                          • Product Family: ProLine
                            GridStrapsGroup Product Photo

                            Mounting Channel, fits 1200mm, Black, Steel

                            Catalog #: PMU12B

                            • Product Family: ProLine
                              GridStrapsGroup Product Photo

                              Mounting Channel, fits 800mm, Black, Steel

                              Catalog #: PMU8B

                              • Product Family: ProLine