Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Type
- Handle Type
- Works With
- Rack Height
- Finish
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Width (W)
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
Filter applied: 1
SKUs | 415 results
VersaRack Wall-Mount Open Frame Rack, 41.81x20.91x12.28, Black, Steel
Catalog #: E19SWM20U12
- Height: 41.81 in / 1062 mm
- Width: 20.91 in / 531 mm
- Depth: 12.28 in / 312 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 41.81x20.91x24.29, Black, Steel
Catalog #: E19SWM20U24
- Height: 41.81 in / 1062 mm
- Width: 20.91 in / 531 mm
- Depth: 24.29 in / 617 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 50.59x20.91x12.28, Black, Steel
Catalog #: E19SWM25U12
- Height: 50.59 in / 1285 mm
- Width: 20.91 in / 531 mm
- Depth: 12.28 in / 312 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 50.59x20.91x24.29, Black, Steel
Catalog #: E19SWM25U24
- Height: 50.59 in / 1285 mm
- Width: 20.91 in / 531 mm
- Depth: 24.29 in / 617 mm
- Product Family: VersaRack
- Material: Mild Steel
Single-Sided Shelf Solid 75 (34kg) Load Rating, 19.00x15.00, Black, Mild Steel
Catalog #: ESH1915
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 2
- Style: Solid
- Weight: 8 lb
- Color Code: RAL 9005
Single-Sided Shelf Vented 75 (34kg) Load Rating, 19.00x15.00, Black, Mild Steel
Catalog #: ESH1915V
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 2
- Style: Vented
- Weight: 6.25 lb
- Color Code: RAL 9005
Single-Sided Shelf Solid 75 (34kg) Load Rating, 19.00x17.00, Black, Mild Steel
Catalog #: ESH1917
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 2
- Style: Solid
- Weight: 8.6 lb
- Color Code: RAL 9005
Single-Sided Shelf Solid 75 (34kg) Load Rating, 19.00x8.00, Black, Mild Steel
Catalog #: ESH198
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 2
- Style: Solid
- Weight: 5 lb
- Color Code: RAL 9005
Rack-Mount Screw Package Quantity 250, #10-32, Plated, Mild Steel
Catalog #: AS1032250
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Weight: 1.58 lb
Rack-Mount Screw Package Quantity 20, #10-32x.75, Black, Mild Steel
Catalog #: AS1032B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Black
- Weight: 0.12 lb
Rack-Mount Screw Package Quantity 20, M5x20 , Plated, Mild Steel
Catalog #: ASM5
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Use With: A72H2518FS, A72H3124FS, A72H3724FS
- Fits: RA only
- Size: Pan head combination screw, M5
- Package Includes: Pan head combination screws
- Weight: 0.18 lb
Rack-Mount Screw Package Quantity 20, M6, Plated, Mild Steel
Catalog #: ASM6
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Weight: 0.24 lb