Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Type
- Handle Type
- Works With
- Rack Height
- Finish
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Width (W)
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
Filter applied: 1
SKUs | 415 results
Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 47 U, 2200H, 600W, IP20
Catalog #: 21630-105
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2200 mm
- Width: 600 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 52 U, 2450H, 600W, IP20
Catalog #: 21630-106
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 52 U
- Height: 2450 mm
- Width: 600 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 42 U, 2000H, 800W, IP20
Catalog #: 21630-107
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 47 U, 2200H, 800W, IP20
Catalog #: 21630-108
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2200 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 52 U, 2450H, 800W, IP20
Catalog #: 21630-109
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 52 U
- Height: 2450 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Rear Panel, Screw Fixed, RAL 7021, 42 U, 2000H, 600W
Catalog #: 21630-122
- Product Type: Cabinet/Rack Panel
- Product Family: Varistar CP
- Type: Rear Panel
- Material: Steel
- Finish: Powder Coated
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 600 mm
- Protection Rating: IP20
Varistar CP Rear Panel, Screw Fixed, RAL 7021, 47 U, 2200H, 600W
Catalog #: 21630-123
- Product Type: Cabinet/Rack Panel
- Product Family: Varistar CP
- Type: Rear Panel
- Material: Steel
- Finish: Powder Coated
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2200 mm
- Width: 600 mm
- Protection Rating: IP20
Varistar CP Rear Panel, Screw Fixed, RAL 7021, 52 U, 2450H, 600W
Catalog #: 21630-124
- Product Type: Cabinet/Rack Panel
- Product Family: Varistar CP
- Type: Rear Panel
- Material: Steel
- Finish: Powder Coated
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 52 U
- Height: 2450 mm
- Width: 600 mm
- Protection Rating: IP20
Varistar CP Rear Panel, Screw Fixed, RAL 7021, 42 U, 2000H, 800W
Catalog #: 21630-125
- Product Type: Cabinet/Rack Panel
- Product Family: Varistar CP
- Type: Rear Panel
- Material: Steel
- Finish: Powder Coated
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 800 mm
- Protection Rating: IP20
Varistar CP Rear Panel, Screw Fixed, RAL 7021, 47 U, 2200H, 800W
Catalog #: 21630-126
- Product Type: Cabinet/Rack Panel
- Product Family: Varistar CP
- Type: Rear Panel
- Material: Steel
- Finish: Powder Coated
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2200 mm
- Width: 800 mm
- Protection Rating: IP20