Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Height
          Apply
        • Locking Type
        • Material
        • Mounting
        • Package Quantity
        • Color
        • Color Code
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Width (W)
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Protection Rating
                  • Rear Finish
                  • Static Load
                  • Treated Edges
                  • Complies With
                  Filter1

                  Filter applied: 1

                  SKUs | 415 results

                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized

                  Catalog #: 30702-049

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 3 U
                    • Height (H): 132.5 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035

                  Catalog #: 30702-056

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 1 U
                    • Height (H): 43.6 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035

                  Catalog #: 30702-057

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 2 U
                    • Height (H): 88.1 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19" Front Panels, filler panels, plug in units

                  19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

                  Catalog #: 30702-058

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Painted
                    • Rear Finish: Painted
                    • Rack Height: 3 U
                    • Height (H): 132.5 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 1 U, 4 mm, Al, Anodized

                  Catalog #: 40304-074

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 1 U
                    • Height (H): 43.6 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 2 U, 4 mm, Al, Anodized

                  Catalog #: 40304-075

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 2 U
                    • Height (H): 88.1 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 3 U, 4 mm, Al, Anodized

                  Catalog #: 40304-076

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 3 U
                    • Height (H): 132.5 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 4 U, 4 mm, Al, Anodized

                  Catalog #: 40304-077

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 4 U
                    • Height (H): 177 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 5 U, 4 mm, Al, Anodized

                  Catalog #: 40304-078

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 5 U
                    • Height (H): 221.4 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 6 U, 4 mm, Al, Anodized

                  Catalog #: 40304-079

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 6 U
                    • Height (H): 265.9 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 7 U, 4 mm, Al, Anodized

                  Catalog #: 40304-080

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 7 U
                    • Height (H): 310.3 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm
                  19 front panel

                  19" Front Panel, 8 U, 4 mm, Al, Anodized

                  Catalog #: 40304-081

                  • Product Type: Front Panel
                  • Type: 19" Front Panel
                  • Mounting: Screw-on Front
                  • EMC Shielding: No
                    • Material: Aluminum
                    • Front Finish: Anodized
                    • Rear Finish: Anodized
                    • Treated Edges: Yes
                    • Rack Height: 8 U
                    • Height (H): 354.8 mm
                    • Rack Width: 95 HP
                    • Width (W): 483 mm