Skip to main content

Please Select Your Country/Language Preferences

Office and Building Networking

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Frame Material
        • Handle Type
        • Socket Quantity
            Apply
          • Works With
          • Cladding Material
          • Rack Height
              Apply
            • Material
            • Finish
            • Frame Color
            • Height
                Apply
              • Length
                  Apply
                • Mounting
                • Package Quantity
                • Color Code
                • Frame Color Code
                • Cladding Color
                • EMC Shielding
                • Rack Width
                • Switched Outlets
                • Cladding Color Code
                • Width
                    Apply
                  • Width
                      Apply
                    • Thread Size
                    • Diameter
                    • Depth
                        Apply
                      • Front Finish
                      • Function
                      • Static Load
                          Apply
                        • Rear Finish
                        • Treated Edges
                        • Airflow
                            Apply
                          • Static Load
                              Apply
                            • Airflow
                                Apply
                              • Nominal Voltage
                              • Max Current
                                  Apply
                                Filter0

                                SKUs | 1510 results

                                RackPower PDU Mounting Bracket Image

                                PDU Mounting Bracket, 3.48x5.67x2.38, Black, Steel

                                Catalog #: DPDU2

                                • Height: 3.48 in / 88 mm
                                • Width: 5.67 in / 144 mm
                                • Depth: 2.38 in / 60 mm
                                • Material: Mild Steel
                                  RackPower PDU Mounting Bracket Image

                                  PDU Mounting Bracket, 3.48x5.67x.97, Black, Steel

                                  Catalog #: DPDU3

                                  • Height: 3.48 in / 88 mm
                                  • Width: 5.6 in / 142 mm
                                  • Depth: 0.97 in / 25 mm
                                  • Material: Mild Steel
                                    socket strips with 2 supply cables 3 phase

                                    Socket Strip With 2 Supply Cable, 3 Phase, SCHUKO and IEC

                                    Catalog #: 60110-286

                                    • Product Type: Socket Strip
                                    • Socket Type: IEC C13; SCHUKO
                                    • Socket Quantity: 36
                                    • Color: Grey; Black; Red
                                      • Switched Outlets: No
                                      • Length: 1848.5 mm
                                      • Voltage AC: 400 V
                                    socket strips with 2 supply cables 3 phase

                                    Socket Strip With 2 Supply Cable, 3 Phase, IEC

                                    Catalog #: 60110-287

                                    • Product Type: Socket Strip
                                    • Socket Type: IEC C13
                                    • Socket Quantity: 48
                                    • Color: Grey; Black; Red
                                      • Switched Outlets: No
                                      • Length: 1848.5 mm
                                      • Voltage AC: 400 V
                                    DP1E2663030MT_PDU_upgrd_m_sq.png

                                    Rack- and Panel-Mount PDU 6 Rec 20A Surge, 16-in length, Black, Steel

                                    Catalog #: DP1N160620S

                                    • Material: Mild Steel
                                      PDURkPnlMntGroup Product Photo

                                      Rack- and Panel-Mount PDU 6 Rec 15A, 19-in length, Black, Steel

                                      Catalog #: DP1N190615

                                      • Material: Mild Steel
                                        PDURkPnlMntGroup Product Photo

                                        Rack- and Panel-Mount PDU 10 Rec 15A Surge, 19-in length, Black, Steel

                                        Catalog #: DP1N191015S

                                        • Material: Mild Steel
                                          PDURkPnlMntGroup Product Photo

                                          Rack- and Panel-Mount PDU 10 Rec 20A, 19-in length, Black, Steel

                                          Catalog #: DP1N191020

                                          • Material: Mild Steel
                                            PDURkPnlMntGroup Product Photo

                                            Rack- and Panel-Mount PDU 10 Rec 20A Surge, 19-in length, Black, Steel

                                            Catalog #: DP1N191020S

                                            • Material: Mild Steel
                                              PDURkPnlMntGroup Product Photo

                                              Rack- and Panel-Mount PDU 10 Rec 20A Surge Twist, 19-in length, Black, Steel

                                              Catalog #: DP1N191020ST

                                              • Material: Mild Steel
                                                PDURkPnlMntGroup Product Photo

                                                Rack- and Panel-Mount PDU 14 Rec 15A, 19-in length, Black, Steel

                                                Catalog #: DP1N191415

                                                • Material: Mild Steel
                                                  DP1E2663030MT_PDU_upgrd_m_sq.png

                                                  Rack- and Panel-Mount PDU 18 Rec 15A, 48-in length, Black, Steel

                                                  Catalog #: DP1N481815

                                                  • Material: Mild Steel