Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1510 results
Rack- and Panel-Mount PDU 24 Rec 15A, 62-in length, Black, Steel
Catalog #: DP1N622415
- Material: Mild Steel
Rack- and Panel-Mount PDU 24 Rec 20A, 62-in length, Black, Steel
Catalog #: DP1N622420
- Material: Mild Steel
Rack- and Panel-Mount PDU 24 Rec 20A Twist, 62-in length, Black, Steel
Catalog #: DP1N622420T
- Material: Mild Steel
Socket Strip, BS, 7 Sockets, 19"
Catalog #: 60110-243
- Product Type: Socket Strip
- Socket Type: BS
- Socket Quantity: 7
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, BS, 10 Sockets
Catalog #: 60110-244
- Product Type: Socket Strip
- Socket Type: BS
- Socket Quantity: 10
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, BS, 6 Sockets, 19", With Switch
Catalog #: 60110-245
- Product Type: Socket Strip
- Socket Type: BS
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: Yes
- Length: 438.5 mm
- Voltage AC: 230 V
Universal Power Strip Bracket, Plated, Steel
Catalog #: EPDUBK
- Product Family: ProLine
- Material: Mild Steel
Socket Strip, IEC C13 With Open End Connection Cable, 8x IEC C13, 19"
Catalog #: 60110-290
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13 With Open End Connection Cable, 12x IEC C13, 19"
Catalog #: 60110-291
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13 With Open End Connection Cable, 16x IEC C13
Catalog #: 60110-292
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 16
- Color: Grey
- Switched Outlets: No
- Length: 608.5 mm
- Voltage AC: 230 V
Rack-Mount PDU Bracket, Plated, Steel
Catalog #: A19PSMB
- Material: Mild Steel
Socket Strip, IEC C13, Metered
Catalog #: 60110-296
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: Yes
- Length: 438.5 mm
- Voltage AC: 230 V