Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1510 results
Electrical Isolation Kit, Red, Fiberglass
Catalog #: A19ESOK
- Material: Fiberglass
- Finish: Smooth Matte
- Color: Red
- Thickness: 0.125 in
- Thickness: 3 mm
- Weight: 2.5 lb
Double-Sided Steel Vented Shelf, fits 19-in LAN R, Black, Steel
Catalog #: ESHDV19
- Height: 4.85 in / 123 mm
- Width: 19 in / 482 mm
- Depth: 10.5 in / 267 mm
Double-Sided Steel Vented Shelf, fits 23-in LAN R, Black, Steel
Catalog #: ESHDV23
- Height: 4.85 in / 123 mm
- Width: 23 in / 584 mm
- Depth: 10.5 in / 267 mm
Single-Sided Solid Shelf, fits 19-inch rack, Black, Steel
Catalog #: ESH19S
- Height: 4.85 in / 123 mm
- Width: 19 in / 482 mm
- Depth: 10.5 in / 267 mm
Single-Sided Solid Shelf, fits 23-inch rack, Black, Steel
Catalog #: ESH23S
- Height: 4.85 in / 123 mm
- Width: 23 in / 584 mm
- Depth: 10.5 in / 267 mm
Single-Sided Solid Shelf, 3U, Brushed, Aluminum
Catalog #: ESHA19
- Height: 5.25 in / 133 mm
- Depth: 18.31 mm / 381 in
- Width: 11811 mm / 465 in
Single-Sided Vented Shelf, fits 19-inch rack, Black, Steel
Catalog #: ESH19V
- Height: 4.85 in / 123 mm
- Width: 19 in / 482 mm
- Depth: 10.5 in / 267 mm
Single-Sided Vented Shelf, fits 23-inch rack, Black, Steel
Catalog #: ESH23V
- Height: 4.85 in / 123 mm
- Width: 23 in / 584 mm
- Depth: 10.5 in / 267 mm
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #2/0 Cable, Black, Copper
Catalog #: DGCL201
- Material: Copper
Compression Lugs 0.625 Hole-to-Hole C/C, Fits #2 Cable, Brown, Copper
Catalog #: DGCL21
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #2 Cable, Brown, Copper
Catalog #: DGCL22
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #4/0 Cable, Purple, Copper
Catalog #: DGCL402
- Material: Copper