Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1510 results
Socket Strip, IEC, 3-Phase, 32 A, IEC 60309 Plug, 24 x IEC C13 / 6 x IEC C19, Fuse 6 x 16 A
Catalog #: 60110-285
- Product Type: Socket Strip
- Socket Type: IEC C13; IEC C19
- Socket Quantity: 30
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 1753 mm
- Voltage AC: 400 V
Splitter 5-Way, Beige, Plastic
Catalog #: DSPLIT
- Material: Plastic
Socket Strip, SCHUKO, 3 Sockets
Catalog #: 60110-200
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 3
- Color: Grey
- Switched Outlets: No
- Length: 184 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 4 Sockets, 10"
Catalog #: 60110-201
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 4
- Color: Grey
- Switched Outlets: No
- Length: 210 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 9 Sockets, 19"
Catalog #: 60110-202
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 9
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 12 Sockets
Catalog #: 60110-203
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 15 Sockets
Catalog #: 60110-204
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 15
- Color: Grey
- Switched Outlets: No
- Length: 1202 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 19 Sockets
Catalog #: 60110-205
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 19
- Color: Grey
- Switched Outlets: No
- Length: 1753 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 8 Sockets, 19", With Switch
Catalog #: 60110-206
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: Yes
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 12 Sockets, With Switch
Catalog #: 60110-207
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: Yes
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 15 Sockets, With Switch
Catalog #: 60110-208
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 15
- Color: Grey
- Switched Outlets: Yes
- Length: 1202 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 19 Sockets, With Switch
Catalog #: 60110-209
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 19
- Color: Grey
- Switched Outlets: Yes
- Length: 1753 mm
- Voltage AC: 230 V