Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1510 results
Slide Nut Kit, 100 pieces
Catalog #: 21101-250
- Product Type: Nut
- Type: Slide Nut
- Finish: Nickel Plated
Slide Nut Kit, 50 pieces
Catalog #: 21101-267
- Product Type: Nut
- Type: Slide Nut
- Finish: Nickel Plated
ProLine ConnecTek Patch Cabinet with Sides, 2000x700x1000mm, Black, Steel
Catalog #: PNC20710B
- Height: 78.37 in / 1991 mm
- Width: 27.85 in / 707 mm
- Depth: 39.34 in / 999 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet no Sides, 2000x700x1000mm, Black, Steel
Catalog #: PNC20710BNS
- Height: 78.37 in / 1991 mm
- Width: 27.52 in / 699 mm
- Depth: 39.34 in / 999 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2000x700x1100mm, Black, Steel
Catalog #: PNC20711B
- Height: 78.37 in / 1991 mm
- Width: 27.85 in / 707 mm
- Depth: 43.28 in / 1099 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet no Sides, 2000x700x1100mm, Black, Steel
Catalog #: PNC20711BNS
- Height: 78.37 in / 1991 mm
- Width: 27.52 in / 699 mm
- Depth: 43.28 in / 1099 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2000x700x1200mm, Black, Steel
Catalog #: PNC20712B
- Height: 78.37 in / 1991 mm
- Width: 27.85 in / 707 mm
- Depth: 47.22 in / 1199 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet no Sides, 2000x700x1200mm, Black, Steel
Catalog #: PNC20712BNS
- Height: 78.37 in / 1991 mm
- Width: 27.52 in / 699 mm
- Depth: 47.22 in / 1199 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2000x700x900mm, Black, Steel
Catalog #: PNC2079B
- Height: 78.37 in / 1991 mm
- Width: 27.85 in / 707 mm
- Depth: 35.4 in / 899 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet no Sides, 2000x700x900mm, Black, Steel
Catalog #: PNC2079BNS
- Height: 78.37 in / 1991 mm
- Width: 27.52 in / 699 mm
- Depth: 35.4 in / 899 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet with Sides, 2000x800x1000mm, Black, Steel
Catalog #: PNC20810B
- Height: 78.37 in / 1991 mm
- Width: 31.8 in / 808 mm
- Depth: 39.34 in / 999 mm
- Product Family: ProLine
- Material: Mild Steel
ProLine ConnecTek Patch Cabinet no Sides, 2000x800x1000mm, Black, Steel
Catalog #: PNC20810BNS
- Height: 78.37 in / 1991 mm
- Width: 31.46 in / 799 mm
- Depth: 39.34 in / 999 mm
- Product Family: ProLine
- Material: Mild Steel