Skip to main content

Please Select Your Country/Language Preferences

Office and Building Networking

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Frame Material
        • Handle Type
        • Socket Quantity
            Apply
          • Works With
          • Cladding Material
          • Rack Height
              Apply
            • Material
            • Finish
            • Frame Color
            • Height
                Apply
              • Length
                  Apply
                • Mounting
                • Package Quantity
                • Color Code
                • Frame Color Code
                • Cladding Color
                • EMC Shielding
                • Rack Width
                • Switched Outlets
                • Cladding Color Code
                • Width
                    Apply
                  • Width
                      Apply
                    • Thread Size
                    • Diameter
                    • Depth
                        Apply
                      • Front Finish
                      • Function
                      • Static Load
                          Apply
                        • Rear Finish
                        • Treated Edges
                        • Airflow
                            Apply
                          • Static Load
                              Apply
                            • Airflow
                                Apply
                              • Nominal Voltage
                              • Max Current
                                  Apply
                                Filter0

                                SKUs | 1510 results

                                RackAngleSqTapped_m_sq.png

                                Rack Angle 19-inch and 23-inch SOHO Sq, fits 700x600mm, Black, Steel

                                Catalog #: ERA197THLN

                                • Material: Mild Steel
                                • Finish: Powder Coated
                                • Color: Jet Black
                                • Color Code: RAL 9005
                                  • Thickness: 14 ga
                                  • Thickness: 1.9 mm
                                  • Rack Spacing: 19 in.
                                  • Hole Type: Square
                                  • Fits Frame Height: 700mm
                                  • Fits Frame Width: 600 mm
                                  • Rack Units: 11
                                  • Use With: Networking Cabinet - SOHO
                                  • Weight: 3.7 lb
                                RackAngleSqTapped_m_sq.png

                                Rack Angle 19-inch and 23-inch SOHO Tapped, fits 700x600mm, Black, Steel

                                Catalog #: ERA197TPLN

                                • Material: Mild Steel
                                • Finish: Powder Coated
                                • Color: Jet Black
                                • Color Code: RAL 9005
                                  • Thickness: 12 ga
                                  • Thickness: 2.66 mm
                                  • Rack Spacing: 19 in.
                                  • Hole Type: Tapped
                                  • Fits Frame Height: 700mm
                                  • Fits Frame Width: 600 mm
                                  • Rack Units: 11
                                  • Use With: Networking Cabinet - SOHO
                                  • Weight: 4.7 lb
                                PMURB_FrameReducingBrkts; PMURB50; PMURB100; ZINC PLATED; PHOTO RENDERING; CAD RENDERING

                                Frame-Reducing Brackets for Frames or Mounting Channel, 100mm, Black, Steel

                                Catalog #: PMURB100

                                • Product Family: ProLine
                                  PMURB50_50mmFrameReducingBrkts; PMURB50; ZINC PLATED; PHOTO RENDERING; CAD RENDERING

                                  Frame-Reducing Brackets for Frames or Mounting Channel, 50mm, Black, Steel

                                  Catalog #: PMURB50

                                  • Product Family: ProLine
                                    EPCEQS_NetworkingPCCabinet_m_sq.png

                                    Networking PC Cabinet Shelf, Black, Steel

                                    Catalog #: EPCEQS

                                    • Material: Mild Steel
                                    • Finish: Powder Coated
                                    • Color: Jet Black
                                    • Color Code: RAL 9005
                                      • Thickness: 14 ga
                                      • Thickness: 1.9 mm
                                      • Weight: 16.7 lb
                                    GridStrapsGroup Product Photo

                                    Mounting Channel, M6, Plated, Steel

                                    Catalog #: APSM6CN

                                    • Product Family: ProLine
                                      GridStrapsGroup Product Photo

                                      Mounting Channel, fits 1000mm, Black, Steel

                                      Catalog #: PMU10B

                                      • Product Family: ProLine
                                        GridStrapsGroup Product Photo

                                        Mounting Channel, fits 1100mm, Black, Steel

                                        Catalog #: PMU11B

                                        • Product Family: ProLine
                                          GridStrapsGroup Product Photo

                                          Mounting Channel, fits 1200mm, Black, Steel

                                          Catalog #: PMU12B

                                          • Product Family: ProLine
                                            GridStrapsGroup Product Photo

                                            Mounting Channel, fits 800mm, Black, Steel

                                            Catalog #: PMU8B

                                            • Product Family: ProLine
                                              GridStrapsGroup Product Photo

                                              Mounting Channel, fits 900mm, Black, Steel

                                              Catalog #: PMU9B

                                              • Product Family: ProLine
                                                PARABCSil Product Photo

                                                Adjustable Rack-Mounting Rails, fits 1000mm deep, Black, Steel

                                                Catalog #: PBARA10B

                                                • Product Family: ProLine
                                                • Material: Mild Steel