Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1510 results
Adjustable Rack-Mounting Rails, fits 1100mm deep, Black, Steel
Catalog #: PBARA11B
- Product Family: ProLine
- Material: Mild Steel
Adjustable Rack-Mounting Rails, fits 1200mm deep, Black, Steel
Catalog #: PBARA12B
- Product Family: ProLine
- Material: Mild Steel
Adjustable Rack-Mounting Rails, fits 900mm deep, Black, Steel
Catalog #: PBARA9B
- Product Family: ProLine
- Material: Mild Steel
Seismic Cabinet Joining Kit, Black, Steel
Catalog #: ENCJK
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Weight: 3 lb
ProLine S1 Rack Angle, 1200x600mm, Black, Steel
Catalog #: PS1RA126
- Height: 47.24 in / 1200 mm
- Width: 23.62 in / 600 mm
- Depth: 26.62 in / 600 mm
- Product Family: ProLine S1
ProLine S1 Rack Angle, 1200x700mm, Black, Steel
Catalog #: PS1RA127
- Height: 47.24 in / 1200 mm
- Width: 27.56 in / 700 mm
- Depth: 27.56 in / 700 mm
- Product Family: ProLine S1
ProLine S1 Rack Angle, 2100x600mm, Black, Steel
Catalog #: PS1RA216
- Height: 82.68 in / 2100 mm
- Width: 23.62 in / 600 mm
- Depth: 23.62 in / 600 mm
- Product Family: ProLine S1
ProLine S1 Rack Angles, 2100x700mm, Black, Steel
Catalog #: PS1RA217
- Height: 82.68 in / 2100 mm
- Width: 27.56 in / 700 mm
- Depth: 27.56 in / 700 mm
- Product Family: ProLine S1
ProLine S1 Rack Angles, 2100x800mm, Black, Steel
Catalog #: PS1RA218
- Height: 82.68 in / 2100 mm
- Width: 31.5 in / 800 mm
- Depth: 31.5 in / 800 mm
- Product Family: ProLine S1
ProLine S1 Rack Angles, 2300x600mm, Black, Steel
Catalog #: PS1RA236
- Height: 90.55 in / 2300 mm
- Width: 23.62 in / 600 mm
- Depth: 23.62 in / 600 mm
- Product Family: ProLine
ProLine S1 Rack Angles, 2300x700mm, Black, Steel
Catalog #: PS1RA237
- Height: 90.55 in / 2300 mm
- Width: 27.56 in / 700 mm
- Depth: 27.56 in / 700 mm
- Product Family: ProLine
ProLine S1 Rack Angles, 2300x800mm, Black, Steel
Catalog #: PS1RA238
- Height: 90.55 in / 2300 mm
- Width: 31.5 in / 800 mm
- Depth: 31.5 in / 800 mm
- Product Family: ProLine