Skip to main content

Please Select Your Country/Language Preferences

Office and Building Networking

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Frame Material
        • Handle Type
        • Socket Quantity
            Apply
          • Works With
          • Cladding Material
          • Rack Height
              Apply
            • Material
            • Finish
            • Frame Color
            • Height
                Apply
              • Length
                  Apply
                • Mounting
                • Package Quantity
                • Color Code
                • Frame Color Code
                • Cladding Color
                • EMC Shielding
                • Rack Width
                • Switched Outlets
                • Cladding Color Code
                • Width
                    Apply
                  • Width
                      Apply
                    • Thread Size
                    • Diameter
                    • Depth
                        Apply
                      • Front Finish
                      • Function
                      • Static Load
                          Apply
                        • Rear Finish
                        • Treated Edges
                        • Airflow
                            Apply
                          • Static Load
                              Apply
                            • Airflow
                                Apply
                              • Nominal Voltage
                              • Max Current
                                  Apply
                                Filter0

                                SKUs | 1510 results

                                19" Front Panels, filler panels, plug in units

                                19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035

                                Catalog #: 30702-057

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Painted
                                  • Rear Finish: Painted
                                  • Rack Height: 2 U
                                  • Height: 88.1 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19" Front Panels, filler panels, plug in units

                                19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

                                Catalog #: 30702-058

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Painted
                                  • Rear Finish: Painted
                                  • Rack Height: 3 U
                                  • Height: 132.5 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 1 U, 4 mm, Al, Anodized

                                Catalog #: 40304-074

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 1 U
                                  • Height: 43.6 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 2 U, 4 mm, Al, Anodized

                                Catalog #: 40304-075

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 2 U
                                  • Height: 88.1 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 3 U, 4 mm, Al, Anodized

                                Catalog #: 40304-076

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 3 U
                                  • Height: 132.5 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 4 U, 4 mm, Al, Anodized

                                Catalog #: 40304-077

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 4 U
                                  • Height: 177 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 5 U, 4 mm, Al, Anodized

                                Catalog #: 40304-078

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 5 U
                                  • Height: 221.4 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 6 U, 4 mm, Al, Anodized

                                Catalog #: 40304-079

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 6 U
                                  • Height: 265.9 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 7 U, 4 mm, Al, Anodized

                                Catalog #: 40304-080

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 7 U
                                  • Height: 310.3 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 8 U, 4 mm, Al, Anodized

                                Catalog #: 40304-081

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 8 U
                                  • Height: 354.8 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 9 U, 4 mm, Al, Anodized

                                Catalog #: 40304-082

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 9 U
                                  • Height: 399.2 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm
                                19 front panel

                                19" Front Panel, 10 U, 4 mm, Al, Anodized

                                Catalog #: 40304-083

                                • Product Type: Front Panel
                                • Type: 19" Front Panel
                                • Mounting: Screw-on Front
                                • EMC Shielding: No
                                  • Material: Aluminum
                                  • Front Finish: Anodized
                                  • Rear Finish: Anodized
                                  • Treated Edges: Yes
                                  • Rack Height: 10 U
                                  • Height: 443.7 mm
                                  • Rack Width: 95 HP
                                  • Width: 483 mm