Products | 128 results (407 items)
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+1 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.
Replacement Module for UTB, Intrinsic Safe
Replacement Capacitor
Remote Transmitter Protector
Service Entrance Suppressor, 40 kA, Metal
Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space.
Spark Gap Diverter Replacement Module
Transient Discriminating MOVTEC
Modular TDX Panel Protector, 200 kA
Transient Discriminating (TD) Technology provides increased service life.
DT1 DIN Rail Surge Protection Replacement Module
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
DT2 DIN Rail Surge Protection Class II, 4+0 Mode
DIN rail mounted Surge Protection Device that provides protection against voltage transients in IEC Class II, 4+0 Mode environments.
EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.