RackPower Automatic Transfer Switch, 110V 15A 10 Rec, Black, Steel
Hover to magnify image or click to enlarge
RackPower Automatic Transfer Switch, 110V 15A 10 Rec, Black, Steel
Catalog#: NPATS11001
The Rack Automatic Transfer Switches provide power redundancy to rack-mount IT devices that are not designed to take advantage of data centers’ second power source. The ATS devices provide power failover for single-corded devices.
Industry Standards
CE / EMC Certified
LVD Certified
9001 / 14001 Certified
RoHS3 and REACH Compliant
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Provides power redundancy to single-corded IT devices, ensuring there is no downtime that could be caused by power interruptions
- Devices automatically and seamlessly switch power sources when power loss is detected from the primary input
- Power inputs can be switched at the rack on the ATS itself or remotely over IP, saving time and resources
- Power metrics can be monitored remotely over IP to assist with capacity planning and improve overall efficiency
- Provide remote on/off outlet switching over network IP
- Free management software provided to remotely manage the ATS
- All units include monitoring, circuit monitoring and outlet switching
- Local meter is field replaceable 2.00 (51mm) color LCD
- Overload protection: Hydraulic-magnetic Miniature Circuit Breaker (MCB)
- Transfer time: 10ms
- Operating temperature: 23-140 F (-5-60 C)
- Operating humidity: 0~95%, non-condensing
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.