Filter by
Filter applied:
1
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
Filter applied: 1
SKUs | 98 results
Universal Power Strip Bracket, Plated, Steel
Catalog #: EPDUBK
- Product Family: ProLine
- Material: Mild Steel
Rack-Mount PDU Bracket, Plated, Steel
Catalog #: A19PSMB
- Material: Mild Steel
Switched PDU Outlet and Environmental Monitor, fits 19in rack, Black, Steel
Catalog #: DPC1N119820
- Material: Mild Steel
Splitter 5-Way, Beige, Plastic
Catalog #: DSPLIT
- Material: Plastic
PDU Bracket Kit, Black, Steel
Catalog #: DPDU1
- Height: 3.48 in / 88 mm
- Width: 7.5 in / 191 mm
- Depth: 0.07 in / 2 mm
- Material: Mild Steel
Busbar With FASTON Connections, 2 Pole, brass Untreated
Catalog #: 20100-006
- Product Type: Busbar
- Material: Brass
Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Catalog #: 20100-007
- Product Type: Busbar
- Material: Brass
- Finish: Tin Plated
Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated
Catalog #: 20100-008
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Insulating Block for Shortened Busbar, 1 or 2‐Pole
Catalog #: 20100-009
- Product Type: Insulation Strip
Busbar With FASTON Connections, 1 Pole, E-Cu tin-Plated
Catalog #: 20100-010
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated