APO DT Transparent Hinged Cover Inspection Window with Blanking Inserts
Hover to magnify image or click to enlarge
APO DT Transparent Hinged Cover Inspection Window with Blanking Inserts
APO DT Covers are designed for use as inspection windows in highly corrosive environments where easy viewing and access is essential.
Estándares del sector
UL Listed Types 3, 3R, 4, 4X, 13
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Available sized from 12” x 7” to 24” x 12” (H x W)
- DT Covers are maintenance free and corrosion resistant
- Frames are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C)
- Inspection windows are made from transparent polycarbonate that can withstand continuous temperatures to 248°F (120°C)
- Included thumb screw inserts allow quick window opening for access to interior component
- Gaskets are made from continuously poured polyurethane foam
Especificaciones
Certificado de agencia de homologación
Referencia adicional
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.