Lateral Telescoping Brace Assembly
Hover to magnify image or click to enlarge
Lateral Telescoping Brace Assembly
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Complete, out of the box assembly is compatible with both steel (IPS) and CPVC piping
- Telescoping brace member eliminates the need to cut pipe, minimizing waste and allowing one person to effectively complete the installation
- Easy "push-to-install" nVent CADDY Rod Lock feature allows the V-bolt to assemble quickly, and helps eliminate the risk of compressing CPVC pipe
- Length of telescoping lateral brace is fixed by installing the included self-drilling screw
- Electrogalvanized coating throughout the entire assembly provides superior corrosion resistance, and eliminates the risk of exposing CPVC pipe to any harmful oils or residue
- Designed to reduce the installation time of a complete brace by up to 80%
- Design allows center loading of brace on the service pipe
- Meets requirements of NFPA® 13
- FM® Specification Tested
- Certified chemically compatible with CPVC piping systems
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
Finish | Electrogalvanized |
Material | Steel |
Distancia vertical desde la estructura hasta la línea central de la tubería según el ángulo del arriostramiento a 45 ° | ||||
N.º de pieza | Diámetro del tubo | |||
1" | 2" | 3" | 4" | |
CSBT1 | 25.4 cm - 33 cm | 25.4 cm - 33 cm | 28 cm - 35.6 cm | 28 cm - 35.6 cm |
CSBT2 | 30.5 cm - 56 cm | 30.5 cm - 58.4 cm | 33 cm - 58.4 cm | 33 cm - 61 cm |
UL Lateral Loads (Listed for Sway Braces) | ||||||
Part Number | Nominal Pipe Size | Sch 10/Sch 40 Service Pipe | Bull Moose Eddy-Flow Service Pipe | Wheatland Mega-Flow Service Pipe | Youngstown Tube Fire-Flo Service Pipe | CPVC Pipe |
CSBT1 CSBT2 |
1" | 3025 N | N/A | N/A | N/A | 3025 N |
1-1/4" | 3025 N | 3025 N | 3025 N | N/A | 3025 N | |
1-1/2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
2-1/2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
3" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
4" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N |
Installation Manual / Instruction Sheet
Certifications
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Specific. Tested CSBT
English
FM 1950
FM Specific. Tested CSBT
English
ANSI/FM 1950
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.