Vertical Ground Bar Kits, 0.625x72.00, Electroplated, Copper
Hover to magnify image or click to enlarge
Vertical Ground Bar Kits, 0.625x72.00, Electroplated, Copper
Catalog#: DG72
The Vertical Ground Bar Kit mounts vertically on a rack, providing a convenient place to connect equipment grounds. It is made of electrolytic tough-pitch 110 copper alloy. The kit includes a ground bar with a compression lug for #2 wire, connection hardware, and mounting hardware.
These components meet open frame rack and cabinet bonding and grounding requirements for telecommunication room and data center applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Components specially designed to efficiently facilitate reliable connections
- Enable system to meet equipment manufacturer grounding requirements
- Components fit EIA 310-D-rated open frame racks
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.