ProLine ConnecTek Patch Cabinet with Sides, 2000x700x1100mm, Black, Steel
Hover to magnify image or click to enlarge
ProLine ConnecTek Patch Cabinet with Sides, 2000x700x1100mm, Black, Steel
Catalog#: PNC20711B
The ProLine ConnecTek Network Communication/Patch Cabinets feature two vertical cable managers in the front of the cabinet and two rear cable managers for maximum cable routing and support. Cabinets are available in two widths to accommodate high-density cables, patch cords and networking equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Aesthetically pleasing front door offers optimal airflow and durability
- Fully perforated top, front door and rear doors allow maximum air movement around cables, patch panels and other network equipment
- Front and rear open cable managers provide ability to support and route cable
- Side-less models allow for easy installation in ganging applications
- Common profiles allow ganging of server and networking cabinets
- Top gland plate allows easy routing of cable, pre-terminated cables and patch panels
- Three-point locking swing handle allows for easy but controlled access; two keys included
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.